(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Outstanding performance compared to conventional high hardness types. 3-flute design gives a finish with outstanding hole diameter accuracy and hole surface roughness.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Diameter D (mm) | Groove Length L (mm) | Effective Length L 1 (mm) |
---|---|---|---|---|---|---|---|---|
฿ 3,950.83 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.1 | 0.6 | 0.7 | ||
฿ 3,393.62 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.2 | 1.2 | 1.4 | ||
฿ 2,975.70 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.3 | 1.8 | 2.1 | ||
฿ 2,697.09 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.4 | 2.4 | 2.8 | ||
฿ 2,418.49 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.5 | 3 | 3.5 | ||
฿ 2,279.17 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.6 | 3.6 | 4.2 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.8 | 4.8 | 5.6 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.9 | 5.4 | 6.3 | ||
฿ 3,672.22 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.15 | 0.9 | 1.1 | ||
฿ 3,254.30 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 0.25 | 1.5 | 1.8 | ||
฿ 1,721.96 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1 | 6 | 7 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.1 | 6.6 | 7.7 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.2 | 7.2 | 8.4 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.3 | 7.8 | 9.1 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.4 | 8.4 | 10.2 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.5 | 9 | 10.5 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.6 | 9.6 | 11.2 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.7 | 10.2 | 11.9 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.8 | 10.8 | 12.6 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 1.9 | 11.4 | 13.3 | ||
฿ 2,000.57 | IWA CARBIDE DRILL | 1 Piece(s) | 5 Day(s) | 2 | 12 | 14 |
Loading...
work material | high hardness steel | Tool Material Type | Carbide | Overall Length L(mm) | 50 |
---|---|---|---|---|---|
Shank Type | End Mill Shank | Coating Y/N | Available | Coating Type | ALD(ALT) |
With/without Oil Hole | NA | shank diameter d(mm) | 3 | Number of flutes | 2 |
How can we improve?
How can we improve?