1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toglon, Hard Long Drill Bit 20D ALT Coating

Toglon, Hard Long Drill Bit 20D ALT Coating
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 4,229.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Through hole machining greater than 20D in hardened steel.
· Excellent roundness, cylindricity and surface roughness, permitting precision greater than H7.
· Enables one-shot hole machining of even mold injector pins, without guide holes.

Part Number
TGHDL0.8CBALT20DSALE
TGHDL0.9CBALT20D
TGHDL1.1CBALT20D
TGHDL1.2CBALT20D
TGHDL1.3CBALT20D
TGHDL1.4CBALT20D
TGHDL1.5CBALT20D
TGHDL1.6CBALT20D
TGHDL1.7CBALT20D
TGHDL1.9CBALT20D
TGHDL2CBALT20D
TGHDL2.1CBALT20D
TGHDL2.2CBALT20D
TGHDL2.3CBALT20D
TGHDL2.4CBALT20D
TGHDL2.5CBALT20D
TGHDL2.8CBALT20D
TGHDL2.9CBALT20D
TGHDL3CBALT20D
TGHDL3.1CBALT20D
TGHDL3.2CBALT20D
TGHDL3.3CBALT20D
TGHDL3.4CBALT20D
TGHDL3.5CBALT20D
TGHDL3.6CBALT20D
TGHDL3.7CBALT20D
TGHDL3.8CBALT20D
TGHDL3.9CBALT20D
TGHDL4.1CBALT20D
TGHDL4.2CBALT20D
TGHDL4.3CBALT20D
TGHDL4.4CBALT20D
TGHDL4.5CBALT20D
TGHDL4.6CBALT20D
TGHDL4.7CBALT20D
TGHDL4.8CBALT20D
TGHDL4.9CBALT20D
TGHDL5CBALT20D
TGHDL5.1CBALT20D
TGHDL5.2CBALT20D
TGHDL5.3CBALT20D
TGHDL5.4CBALT20D
TGHDL5.5CBALT20D
TGHDL5.6CBALT20D
TGHDL5.7CBALT20D
TGHDL5.8CBALT20D
TGHDL5.9CBALT20D
TGHDL6CBALT20D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter D
(mm)
Groove Length L
(mm)
work material Overall Length L
(mm)
shank diameter d
(mm)
Effective Length L 1
(mm)

฿ 80,197.00

฿ 60,147.75

IWA CARBIDE DRILL 1 Piece(s) 16 Day(s) --Quenched and tempered steel[◎] / high hardness steel[◎] / Machinable Ceramics[○]-318.4

฿ 5,608.98

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) --Quenched and tempered steel[◎] / high hardness steel[◎] / Machinable Ceramics[○]-320.7

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.16.6high hardness steel[○]60425.3

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.27.2high hardness steel[○]60427.6

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.37.8high hardness steel[○]60429.9

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.48.4high hardness steel[○]60332.2

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.59high hardness steel[○]60434.5

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.69.6high hardness steel[○]80436.8

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.710.2high hardness steel[○]80439.1

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 1.911.4high hardness steel[○]80443.7

฿ 4,229.44

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 212high hardness steel[○]80446

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.112.6high hardness steel[○]80448.3

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.213.2high hardness steel[○]80450.6

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.313.8high hardness steel[○]80452.9

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.414.4high hardness steel[○]80455.2

฿ 4,786.65

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.515high hardness steel[○]100657.5

฿ 5,622.48

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.816.8high hardness steel[○]100664.4

฿ 5,622.48

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 2.917.4high hardness steel[○]100666.7

฿ 5,065.27

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 318high hardness steel[○]100669

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.118.6high hardness steel[○]120671.3

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.219.2high hardness steel[○]120673.6

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.319.8high hardness steel[○]120675.9

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.420.4high hardness steel[○]120678.2

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.521high hardness steel[○]120680.5

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.621.6high hardness steel[○]120682.8

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.722.2high hardness steel[○]120685.1

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.822.8high hardness steel[○]120687.4

฿ 6,179.70

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 3.923.4high hardness steel[○]120689.7

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.124.6high hardness steel[○]150694.3

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.225.2high hardness steel[○]150696.6

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.325.8high hardness steel[○]150689.9

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.426.4high hardness steel[○]1506101.2

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.527high hardness steel[○]1506103.5

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.627.6high hardness steel[○]1506105.8

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.728.2high hardness steel[○]1506108.1

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.828.8high hardness steel[○]1506110.4

฿ 7,294.13

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 4.929.4high hardness steel[○]1506112.7

฿ 6,736.91

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 530high hardness steel[○]1506115

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.130.6high hardness steel[○]2008117.3

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.231.2high hardness steel[○]2008119.6

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.331.8high hardness steel[○]2008121.9

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.432.4high hardness steel[○]2008124.2

฿ 9,801.61

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 5.533high hardness steel[○]2008126.5

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.633.6high hardness steel[○]2008128.8

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.734.2high hardness steel[○]2008131.1

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.834.8high hardness steel[○]2008133.4

฿ 999,999,999.00

IWA CARBIDE DRILL 1 Piece(s) Quote 5.935.4high hardness steel[○]2008135.7

฿ 9,801.61

IWA CARBIDE DRILL 1 Piece(s) 5 Day(s) 636high hardness steel[○]2008138

Loading...

  1. 1

Basic Information

Tool Material Type Carbide Shank Type End Mill Shank Coating Y/N Available
Coating Type ALD(ALT) With/without Oil Hole NA Number of flutes 3