(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSP-48 |
TSP-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.00 |
BAMBOO TWEEZERS | 1 Piece(s) | 1 Day(s) | 150 | 9 | Tapered tip type | 270-9163 | 5 | 1 pc. | ||
฿ 174.00 |
BAMBOO TWEEZERS | 1 Piece(s) | 1 Day(s) | 180 | 11 | Flat | 274-3272 | 7 | 1 pc. |
[Features]
· Superior in non-magnetism, insulation performance and chemical resistance.
· It does not damage the retained object.
[Applications]
· Optimal for low-current/physical or chemical use.
Part Number |
---|
TSP-48 |
TSP-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 154.00 |
BAMBOO TWEEZERS | 1 Piece(s) | 1 Day(s) | 150 | 9 | Tapered tip type | 270-9163 | 5 | 1 pc. | ||
฿ 174.00 |
BAMBOO TWEEZERS | 1 Piece(s) | 1 Day(s) | 180 | 11 | Flat | 274-3272 | 7 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?