- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Acid Resistant Magnetic Resistant Tweezers Non-Magnetic Type Horizontal Flat Type Total Length (mm) 105
Specifications of 325-SA
-
- Material
- Stainless Steel
-
- Product Type
- Tweezers
-
- Properties
- Non-magnetic type
-
- Overall Length(mm)
- 105
-
- Width(mm)
- 10
-
- Tip
- 4.2mm
-
- Trusco Code
- 261-7315
-
- Features
- As it is a horizontal, flat type, it is ideal for handling flat parts.
-
- Application
- Installation of parts such as small capacitors and coils.
-
- Mass(g)
- 20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,645.46
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Material
- Stainless Steel
-
- Product Type
- Tweezers
-
- Properties
- Non-magnetic type
-
- Overall Length(mm)
- 105
-
- Width(mm)
- 10
-
- Tip
- 4.2mm
-
- Trusco Code
- 261-7315
-
- Features
- As it is a horizontal, flat type, it is ideal for handling flat parts.
-
- Application
- Installation of parts such as small capacitors and coils.
-
- Mass(g)
- 20
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· As it is a horizontal, flat type, it is ideal for handling flat parts.
[Applications]
· Installation of parts such as small capacitors and coils.
Specifications of 325-SA
-
- Material
- Stainless Steel
-
- Product Type
- Tweezers
-
- Properties
- Non-magnetic type
-
- Overall Length(mm)
- 105
-
- Width(mm)
- 10
-
- Tip
- 4.2mm
-
- Trusco Code
- 261-7315
-
- Features
- As it is a horizontal, flat type, it is ideal for handling flat parts.
-
- Application
- Installation of parts such as small capacitors and coils.
-
- Mass(g)
- 20
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,645.46
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?