(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Acid, Anti-Magnetic Tweezers, Swiss Tweeze Type, Nonmagnetic, Overall Length (mm) 110–120

Anti-Acid, Anti-Magnetic Tweezers, Swiss Tweeze Type, Nonmagnetic, Overall Length (mm) 110–120

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,472.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
1G-SA
2AG-SA
2G-SA
3CG-SA
3G-SA
4G-SA
5AG-SA
5ARG-SA
5G-SA
7G-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 1,472.05

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 9 Powerful Ultrafine Type 328-8927 12 1 pc.

฿ 1,623.21

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Rounded-end tapered tip 328-8935 13 1 pc.

฿ 1,577.41

STAINLESS STEEL TWEEZERS 1 Piece(s) 10 Day(s) 115 10 Rounded-end tapered tip 328-8943 14 1 pc.

฿ 1,577.10

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 110 9 Ultrafine type 328-8951 12 1 pc.

฿ 1,653.29

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Ultrafine type 328-8960 12 1 pc.

฿ 1,705.30

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 110 9 Tapered ultrafine tip 328-8978 12 1 pc.

฿ 1,933.87

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 9 Diagonal tapering point type 328-8986 12 1 pc.

฿ 2,083.24

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 9 Diagonal tapering point type 328-8994 12 1 pc.

฿ 1,918.91

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 110 9 Diagonal tapering point type 328-9001 13 1 pc.

฿ 2,098.66

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 10 Eagle type ultra-thin type 328-9010 14 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Features
    Exhibits nonslip characteristics as a result of creating countless holes in the body of acid-resistant, magnetism-resistant (SUS304L) tweezers. SUS420J exhibits resistance to acids such as hydrogen fluoride and nitric acid.
  • Application
    For laboratories that handle chemicals and others. For fine processes, such as semiconductor handling.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Exhibits nonslip characteristics as a result of creating countless holes in the body of acid-resistant, magnetism-resistant (SUS304L) tweezers.
· Less likely to rust compared to SUS420J and features superior durability.
· Exhibits resistance to acids such as hydrogen fluoride and nitric acid.
[Applications]
· For laboratories that handle chemicals, etc.
· For fine processes such as semiconductor handling.

Part Number
1G-SA
2AG-SA
2G-SA
3CG-SA
3G-SA
4G-SA
5AG-SA
5ARG-SA
5G-SA
7G-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 1,472.05

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 9 Powerful Ultrafine Type 328-8927 12 1 pc.

฿ 1,623.21

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Rounded-end tapered tip 328-8935 13 1 pc.

฿ 1,577.41

STAINLESS STEEL TWEEZERS 1 Piece(s) 10 Day(s) 115 10 Rounded-end tapered tip 328-8943 14 1 pc.

฿ 1,577.10

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 110 9 Ultrafine type 328-8951 12 1 pc.

฿ 1,653.29

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Ultrafine type 328-8960 12 1 pc.

฿ 1,705.30

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 110 9 Tapered ultrafine tip 328-8978 12 1 pc.

฿ 1,933.87

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 9 Diagonal tapering point type 328-8986 12 1 pc.

฿ 2,083.24

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 9 Diagonal tapering point type 328-8994 12 1 pc.

฿ 1,918.91

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 110 9 Diagonal tapering point type 328-9001 13 1 pc.

฿ 2,098.66

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 10 Eagle type ultra-thin type 328-9010 14 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1