(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, Overall Length (mm) 70–120

Anti-Acid, Anti-Magnetic Tweezers, Nonmagnetic, Overall Length (mm) 70–120

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,412.21 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
00-SA
1-SA
1M-SA
2-SA
2M-SA
3-SA
3M-SA
4-SA
5A-SA
7-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 1,578.24

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 10 High Durability Type 261-6912 30 1 pc.

฿ 1,412.21

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Powerful Ultrafine Type 261-6939 20 1 pc.

฿ 1,430.45

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Powerful Ultrafine Type 261-6921 10 1 pc.

฿ 1,544.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Rounded-end tapered tip 261-6955 20 1 pc.

฿ 1,430.45

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Rounded-end tapered tip 261-6947 10 1 pc.

฿ 1,544.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Ultrafine type 261-6971 20 1 pc.

฿ 1,488.50

STAINLESS STEEL TWEEZERS 1 Piece(s) 12 Day(s) 70 8 Ultrafine type 261-6963 10 1 pc.

฿ 1,634.74

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 110 10 Tapered ultrafine tip 261-6980 20 1 pc.

฿ 1,775.03

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 10 Diagonal tapering point type 261-6998 20 1 pc.

฿ 1,924.39

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 11 Eagle type ultra-thin type 261-7005 20 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Features
    Uses magnetism-resistant stainless steel. and features outstanding durability. Exhibits resistance to acids such as hydrogen fluoride and nitric acid.
  • Application
    For laboratories that handle chemicals.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses magnetism-resistant stainless steel and features outstanding durability.
· Exhibits resistance to acids such as hydrogen fluoride and nitric acid.
[Applications]
· For laboratories that handle chemicals.

Part Number
00-SA
1-SA
1M-SA
2-SA
2M-SA
3-SA
3M-SA
4-SA
5A-SA
7-SA
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 1,578.24

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 10 High Durability Type 261-6912 30 1 pc.

฿ 1,412.21

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Powerful Ultrafine Type 261-6939 20 1 pc.

฿ 1,430.45

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Powerful Ultrafine Type 261-6921 10 1 pc.

฿ 1,544.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Rounded-end tapered tip 261-6955 20 1 pc.

฿ 1,430.45

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 70 8 Rounded-end tapered tip 261-6947 10 1 pc.

฿ 1,544.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 10 Ultrafine type 261-6971 20 1 pc.

฿ 1,488.50

STAINLESS STEEL TWEEZERS 1 Piece(s) 12 Day(s) 70 8 Ultrafine type 261-6963 10 1 pc.

฿ 1,634.74

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 110 10 Tapered ultrafine tip 261-6980 20 1 pc.

฿ 1,775.03

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 10 Diagonal tapering point type 261-6998 20 1 pc.

฿ 1,924.39

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 11 Eagle type ultra-thin type 261-7005 20 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1