(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Purity Stainless Steel Tweezers (Non-Magnetic Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 369.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-70
TSP-71
TSP-72
TSP-73
TSP-74
TSP-75
TSP-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 20 Day(s) 120 Strong type 270-9201 20 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 120 Rounded Tip Type 270-9210 19 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 120 Tapered tip type 270-9228 17 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 110 Tapered Tip Small Type 270-9236 15 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 Ultra-thin sharp type 270-9244 18 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 Tapered eagle-beak tip 270-9252 22 1 pc.

฿ 369.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 Rounded eagle-beak tip 270-9279 20 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Non-magnetic type
  • Width(mm)
    10
  • Features
    Excellent tip accuracy and ideal for work in an environment susceptible to magnetism and rust. The material used is stainless steel (SUS304) which is non-magnetic in nature.
  • Application
    Holds a wide variety of small objects.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent tip accuracy, ideal for work in an environment susceptible to magnetism and rust.
· The material used is stainless steel (SUS304) which is non-magnetic in nature.
[Applications]
· Holds a wide variety of small objects.

Part Number
TSP-70
TSP-71
TSP-72
TSP-73
TSP-74
TSP-75
TSP-77
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 20 Day(s) 120 Strong type 270-9201 20 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 120 Rounded Tip Type 270-9210 19 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 120 Tapered tip type 270-9228 17 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 110 Tapered Tip Small Type 270-9236 15 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 Ultra-thin sharp type 270-9244 18 1 pc.

฿ 390.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 115 Tapered eagle-beak tip 270-9252 22 1 pc.

฿ 369.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 Rounded eagle-beak tip 270-9279 20 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in tip accuracy, keeping fine parts reliably.
●Material is made of stainless steel(SUS304) with nonmagnetic properties.

Specification

●SPQ(piece):12

Materials

●Stainless Steel(SUS304)