(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSP-33 |
TSP-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 214.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | Same day | 170 | 12 | 4mm | 270-9082 | 35 | 1 pc. | ||
฿ 88.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | Same day | 120 | 8 | 1mm | 270-9091 | 18 | 1 pc. |
[Features]
· Because it closes when the hand is taken away, it can also be used instead of a vise.
· Useful for soldering.
· Reverse action model.
[Applications]
· For picking up small objects.
Part Number |
---|
TSP-33 |
TSP-34 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Width (mm) |
Tip | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 214.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | Same day | 170 | 12 | 4mm | 270-9082 | 35 | 1 pc. | ||
฿ 88.00 |
STAINLESS STEEL TWEEZERS | 1 Piece(s) | Same day | 120 | 8 | 1mm | 270-9091 | 18 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?