(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Tweezers, Rubber Grip, High-Strength Tip

Stainless Steel Tweezers, Rubber Grip, High-Strength Tip

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 620.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-210
TSP-211
TSP-214
TSP-215
TSP-217
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 Strong type 299-7398 20 1 pc.

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 12 Day(s) 120 Rounded Tip Type 299-7401 21 1 pc.

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 Ultra-thin sharp type 299-7410 19 1 pc.

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 Tapered eagle-beak tip 299-7428 20 1 pc.

฿ 643.35

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 Rounded eagle-beak tip 299-7436 23 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Width(mm)
    10
  • Features
    Tweezers with a rubber grip that allow secure holding of objects while preventing finger slippage. Comfortable tweezers for extended use. High strength type with strong tip. With safety protection cap.
  • Application
    Ideal for assembling small parts or precision work.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Tweezers with a rubber grip that allow secure holding of objects while preventing finger slippage.
· Tweezers that do not fatigue the operator even with extended use.
· Strong tipped high strength specification.
· With safety protection cap.
[Applications]
· Ideal for assembling small parts or precision work.

Part Number
TSP-210
TSP-211
TSP-214
TSP-215
TSP-217
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Tip Trusco Code Mass
(g)
Amount Of Content

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 Strong type 299-7398 20 1 pc.

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 12 Day(s) 120 Rounded Tip Type 299-7401 21 1 pc.

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 Ultra-thin sharp type 299-7410 19 1 pc.

฿ 620.13

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 115 Tapered eagle-beak tip 299-7428 20 1 pc.

฿ 643.35

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 120 Rounded eagle-beak tip 299-7436 23 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1