(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tweezers Jagged Straight Type Total Length (mm) 115–300

Stainless Steel Tweezers Jagged Straight Type Total Length (mm) 115–300

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 36.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSP-20
TSP-21
TSP-23
TSP-37
TSP-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 36.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Available Same day 115 8 270-8981 7 1 pc.

฿ 54.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 125 10 270-8990 12 1 pc.

฿ 69.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 150 10 270-9015 21 1 pc.

฿ 121.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 180 10 270-9104 25 1 pc.

฿ 461.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 20 Day(s) 300 20 270-9121 91 1 pc.

Basic Specifications

  • Material
    Stainless Steel
  • Product Type
    Tweezers
  • Properties
    Standard Type
  • Tip
    Straight/serrated
  • Features
    Can easily hold very small parts or objects. This is the straight type (with serrated teeth).
  • Application
    For picking up small objects.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Can easily hold very small parts or objects.
· Straight type (with serrations).
[Applications]
· For picking up small objects.

Part Number
TSP-20
TSP-21
TSP-23
TSP-37
TSP-39
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 36.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Available Same day 115 8 270-8981 7 1 pc.

฿ 54.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 1 Day(s) 125 10 270-8990 12 1 pc.

฿ 69.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 150 10 270-9015 21 1 pc.

฿ 121.00

STAINLESS STEEL TWEEZERS 1 Piece(s) Same day 180 10 270-9104 25 1 pc.

฿ 461.00

STAINLESS STEEL TWEEZERS 1 Piece(s) 20 Day(s) 300 20 270-9121 91 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Grab small parts and accessories easily.
●Direct type(with grip).

Specification

●Tip:With direct/grip
●SPQ(piece):12

Materials

●Stainless Steel(SUS430)