- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of SS-08
-
- Material
- Made of Stainless Steel
-
- Product Type
- IC Removal Tools / Pin Removal Tools
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 125
-
- Number of Pins
- 8~42
-
- Trusco Code
- 302-7210
-
- Features
- IC of pins 8 to 42 can be clamped onto and pulled out all at once. The IC can be held in place depending on the tightness of the knurled screws.
-
- Use
- IC parts removal.
-
- Mass(g)
- 32
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 659.40
|
IC EXTRACTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Basic Specifications
-
- Material
- Made of Stainless Steel
-
- Product Type
- IC Removal Tools / Pin Removal Tools
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 125
-
- Number of Pins
- 8~42
-
- Trusco Code
- 302-7210
-
- Features
- IC of pins 8 to 42 can be clamped onto and pulled out all at once. The IC can be held in place depending on the tightness of the knurled screws.
-
- Use
- IC parts removal.
-
- Mass(g)
- 32
-
- Internal Capacity
- 1 pc.
Product Description
Tweezers that can securely hold 8 to 42-pin IC in the upright direction.
[Features]
· Can clamp 8 to 42-pin IC in the upright direction and pull out the pins simultaneously.
· Securely keep the clamped IC in the same state by screwing in a knurled screw.
[Applications]
· Work around the substrate.
· Removing IC parts.
Specifications of SS-08
-
- Material
- Made of Stainless Steel
-
- Product Type
- IC Removal Tools / Pin Removal Tools
-
- Properties
- Standard Type
-
- Overall Length(mm)
- 125
-
- Number of Pins
- 8~42
-
- Trusco Code
- 302-7210
-
- Features
- IC of pins 8 to 42 can be clamped onto and pulled out all at once. The IC can be held in place depending on the tightness of the knurled screws.
-
- Use
- IC parts removal.
-
- Mass(g)
- 32
-
- Internal Capacity
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 659.40
|
IC EXTRACTORS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?