(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
PT-16 |
PT-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Tip width (mm) |
Use |
---|---|---|---|---|---|---|---|---|
฿ 505.70 |
ENG HAND TOOL | 1 Piece(s) | 10 Day(s) | 355-8517 | 0.5 | Ideal for picking up fine tip parts. | ||
฿ 545.48 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 355-8525 | 1.3 | Ideal for picking up fine tip parts. Ideal for removing masking and seals. |
Tweezers for securely grasping with a thick body.
[Features]
· Thick stainless steel body with a thickness of 2.2 mm, free of bending, tough and has the ultimate holding power. A pinch pressure of 150 g.
· Thickness is 1.5 times the conventional product, rigidity is about 3 times, free of bending, and securely holds chip parts without flicking.
· The tip is flat and does not easily bend so as not to damage the substrate surface. (Only PT-17)
· Can be easily inserted between masking tape and the substrate surface for reliable work. (Only PT-17)
· The tip is high accuracy precision finished with excellent durability, corrosion resistance and acid resistance, free of abrasion and can securely hold parts.
· The main body material is stainless steel SUS304 with excellent non-magnetic properties.
[Applications]
· Optimal for grasping very small chip parts, peeling masking tape, working on precision circuit boards, etc.
Part Number |
---|
PT-16 |
PT-17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Tip width (mm) |
Use |
---|---|---|---|---|---|---|---|---|
฿ 505.70 |
ENG HAND TOOL | 1 Piece(s) | 10 Day(s) | 355-8517 | 0.5 | Ideal for picking up fine tip parts. | ||
฿ 545.48 |
ENG HAND TOOL | 1 Piece(s) | 1 Day(s) | 355-8525 | 1.3 | Ideal for picking up fine tip parts. Ideal for removing masking and seals. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?