(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lead-free solder

Lead-free solder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of SN100C20

  • Lead-Free
    Y
  • Wire Diameter(mm)
    2
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    Enter
  • Melting point(°C)
    227
  • JAN Code
    -
  • Trusco Code
    -
  • Features
    -
  • Application
    -
  • Material
    -
  • RoHS
    -
  • Mass(g)
    -
Part Number
SN100C20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Lead-Free Wire Diameter
(mm)
Product Model Flux (With Rosin) Melting point
(°C)
JAN Code Trusco Code Features Application Material RoHS Mass
(g)

฿ 3,632.00

THREAD SOLDER 1 Piece(s) 10 Day(s) - Y 2 Thread Solder Enter 227 - - - - - - -

Product Description

Fluxless solder; Use a flux (NS-30) with this product. Environment friendly SN / CU / NI-based solder that does not include lead that is harmful to the human body. Fluidity is good.

Specifications of SN100C20

  • Lead-Free
    Y
  • Wire Diameter(mm)
    2
  • Product Model
    Thread Solder
  • Flux (With Rosin)
    Enter
  • Melting point(°C)
    227
  • JAN Code
    -
  • Trusco Code
    -
  • Features
    -
  • Application
    -
  • Material
    -
  • RoHS
    -
  • Mass(g)
    -
Part Number
SN100C20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Lead-Free Wire Diameter
(mm)
Product Model Flux (With Rosin) Melting point
(°C)
JAN Code Trusco Code Features Application Material RoHS Mass
(g)

฿ 3,632.00

THREAD SOLDER 1 Piece(s) 10 Day(s) - Y 2 Thread Solder Enter 227 - - - - - - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1