(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Superiot RMA Noncleaning Solder

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 468.10 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWS-06
SWS-08
SWS-10
SWS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 477.43

STICK SOLDER 1 Piece(s) 1 Day(s) 0.6 5.6 368-8615 30 1 pc.

฿ 468.10

STICK SOLDER 1 Piece(s) 1 Day(s) 0.8 4.4 368-8623 40 1 pc.

฿ 489.00

STICK SOLDER 1 Piece(s) 1 Day(s) 1 5.5 368-8631 50 1 pc.

฿ 512.32

STICK SOLDER 1 Piece(s) 12 Day(s) 1.2 4.6 368-8640 60 1 pc.

Basic Specifications

  • Lead-Free
    x
  • Product Model
    Thread Solder (Stick Type)
  • Flux (With Rosin)
    With
  • Features
    The flux residue is completely non-corrosive, so it is unnecessary to clean the substrate after soldering. Residue has excellent non-conductivity and non-hygroscopic properties and are excellent for high density packaging without occurrence of aging defect. It has long-lasting activity and excellent spreading ratio, so faster work and solder wetting is possible. Organic amine type special active rosin (non-chlorine type) is used. JIS-AA class, MIL-RMA standard compliant.
  • Use
    For copper / copper alloy precision substrate.
  • Amount Of Content
    1 pc.

Product Description

Non-washing type high performance solder containing flux, in which high reliability of the joining portion has been pursued.
[Features]
· Since the flux residue is completely non-corrosive, there is no need for washing the substrate after soldering.
· The residue has excellent non-conductivity and non-hygroscopicity, with no occurrence of age deterioration, and is optimal for high-density mounting substrates.
· Speeds up work with long sustainability of activity, an excellent spreading rate and excellent wettability of the solder.
· Uses organic amine-based special active rosin (non-chlorine based). JIS-AA class, MIL-RMA standard compliant.
[Applications]
· For copper and copper alloy precision substrates.

Part Number
SWS-06
SWS-08
SWS-10
SWS-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Diameter
(mm)
Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 477.43

STICK SOLDER 1 Piece(s) 1 Day(s) 0.6 5.6 368-8615 30 1 pc.

฿ 468.10

STICK SOLDER 1 Piece(s) 1 Day(s) 0.8 4.4 368-8623 40 1 pc.

฿ 489.00

STICK SOLDER 1 Piece(s) 1 Day(s) 1 5.5 368-8631 50 1 pc.

฿ 512.32

STICK SOLDER 1 Piece(s) 12 Day(s) 1.2 4.6 368-8640 60 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1