(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Repair Material

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 285.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SH-1
SH-2
SH-3
SH-4
SH-5
SH-6
SH-21
SH-22
SH-23
SH-24
SH-25
SH-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 285.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Green 367-6994 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Moss green 367-7001 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Orange 367-7079 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Silver 367-7087 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 White 367-7095 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Blue 367-7109 35 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Green 367-7010 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Moss green 367-7028 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Orange 367-7036 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Silver 367-7044 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 White 367-7052 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Blue 367-7061 200 1 Roll

Basic Specifications

  • Product Type
    Repairing Materials
  • Width(mm)
    130
  • Thickness(mm)
    0.45
  • Features
    The included adhesive makes it easy to reinforce torn parts. Exhibits powerful adhesive force, even in water, moisture or cold. Simply cut seal to the required length and stick it on.
  • Use
    Used for repairing tears and reinforcing the sheet, etc.
  • Base Fabric Material
    Polyester Tarpaulin
  • Adhesive
    Acrylic Adhesive
  • Amount Of Content
    1 Roll
Part Number
SH-1
SH-2
SH-3
SH-4
SH-5
SH-6
SH-21
SH-22
SH-23
SH-24
SH-25
SH-26
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Type Length
(m)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 285.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Green 367-6994 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Moss green 367-7001 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Orange 367-7079 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Silver 367-7087 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 White 367-7095 35 1 Roll

฿ 323.33

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Sheet Type 0.3 Blue 367-7109 35 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Green 367-7010 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Moss green 367-7028 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Orange 367-7036 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Silver 367-7044 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 White 367-7052 200 1 Roll

฿ 780.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) Rolled Type 2.0 Blue 367-7061 200 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With adhesive, it can be easily reinforced.
●Strong adhesion strength against water/humidity/cold is outstanding. 
●Since it is a seal type, it is just cut and pasted to the required length.

Usage

●For sheet tear repair and reinforcement of the sheet.

Specification

●Thickness(mm):0.45

Materials

●Based Cloth: Polyester Tarpaulin
●Adhesive: Acrylics