(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sheet Cord 60 cm x 100 Pieces

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 185.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-660
A-660-2
A-660-3
A-660-4
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Marine Blue 367-4444 1 Bundle (100 pcs)

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) White 367-4452 1 Bundle (100 pcs)

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Green 367-4461 1 Bundle (100 pcs)

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Gray 367-4479 1 Bundle (100 pcs)

Basic Specifications

  • Product Type
    Repairing Materials
  • Width(m)
    6
  • Length(m)
    0.6
  • Features
    It is made of polyethylene and has excellent weather and water proof properties. Easy to tie plaited cord.
  • Use
    Connection between sheets, sheet tension, etc.
  • Material 1
    Polyethylene (PE)
  • Mass(g)
    195
  • Amount Of Content
    1 Bundle (100 pcs)
Part Number
A-660
A-660-2
A-660-3
A-660-4
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Trusco Code Amount Of Content

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Marine Blue 367-4444 1 Bundle (100 pcs)

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) White 367-4452 1 Bundle (100 pcs)

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Green 367-4461 1 Bundle (100 pcs)

฿ 185.00

SHEET ROPES 1 Pack(s)

100 Pieces Per Package

1 Day(s) Gray 367-4479 1 Bundle (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a braid type which is easy to bind.

Usage

●Connection between sheets and sheet tension, etc.

Specification

●Standard Width x L(mm x m):6.0 x 0.6
●Q'ty Per Bag(piece):100
●SPQ(bag):50

Materials

●Polyethylene(PE)