(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cargo / Bar

Cargo / Bar

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of S-56

  • Product Type
    Other Accessories
  • Trusco Code
    397-7706
  • Features
    Easily installed and removed without any tools and in the manner a tension rod is operated. Manually turn the bar to stretch and contract.
  • Use
    Secures loads that scatter while on pickup trucks, light trucks, wagons, or other driven loading platforms.
  • Body Pipe
    Steel (Coating)
  • Non-slip
    Rubber (NBR)
  • Length(mm)
    1250~1850
  • Mass(g)
    1550
  • Amount Of Content
    1 pc.
Part Number
S-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,455.00

OPTIONS FOR TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Other Accessories
  • Trusco Code
    397-7706
  • Features
    Easily installed and removed without any tools and in the manner a tension rod is operated. Manually turn the bar to stretch and contract.
  • Use
    Secures loads that scatter while on pickup trucks, light trucks, wagons, or other driven loading platforms.
  • Body Pipe
    Steel (Coating)
  • Non-slip
    Rubber (NBR)
  • Length(mm)
    1250~1850
  • Mass(g)
    1550
  • Amount Of Content
    1 pc.

Specifications of S-56

  • Product Type
    Other Accessories
  • Trusco Code
    397-7706
  • Features
    Easily installed and removed without any tools and in the manner a tension rod is operated. Manually turn the bar to stretch and contract.
  • Use
    Secures loads that scatter while on pickup trucks, light trucks, wagons, or other driven loading platforms.
  • Body Pipe
    Steel (Coating)
  • Non-slip
    Rubber (NBR)
  • Length(mm)
    1250~1850
  • Mass(g)
    1550
  • Amount Of Content
    1 pc.
Part Number
S-56
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,455.00

OPTIONS FOR TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Easy to install and remove in the manner of a brace bar with tool not required.

Usage

●Fixed the scattered luggage while driving the loading platform.

Specification

●Total Length(mm):1250 to 1850
●SPQ(piece):6

Materials

●Main Body Pipe: Steel(coating)
●Non-Slip: Rubber(NBR)