- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sheet Frame for Light Truck
Specifications of S-55
-
- Product Type
- Other Accessories
-
- Compatible Automobile Model
- Light Trucks
-
- Trusco Code
- 337-1239
-
- Features
- When you want to tilt the sheet to prevent rainwater from accumulating, you can easily install it by simply hooking the front and back on the car body.
-
- Use
- For light truck sheets.
-
- Material 1
- Steel
-
- Thread
- Resin
-
- Length(mm)
- 1180~2050
-
- Mass(g)
- 1500
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,214.00
|
OPTIONS FOR TRUCK SHEETS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Other Accessories
-
- Compatible Automobile Model
- Light Trucks
-
- Trusco Code
- 337-1239
-
- Features
- When you want to tilt the sheet to prevent rainwater from accumulating, you can easily install it by simply hooking the front and back on the car body.
-
- Use
- For light truck sheets.
-
- Material 1
- Steel
-
- Thread
- Resin
-
- Length(mm)
- 1180~2050
-
- Mass(g)
- 1500
-
- Amount Of Content
- 1 pc.
Product Description
Frame that prevents rain water from pooling on the sheet.
[Features]
· Provides a gradient when the sheet is extended over the truck.
· Prevents rain water from pooling on the sheet.
· Easy to fit by simply hooking the two ends on the truck body.
[Applications]
· For use with light truck beds only.
· For light truck sheets.
Specifications of S-55
-
- Product Type
- Other Accessories
-
- Compatible Automobile Model
- Light Trucks
-
- Trusco Code
- 337-1239
-
- Features
- When you want to tilt the sheet to prevent rainwater from accumulating, you can easily install it by simply hooking the front and back on the car body.
-
- Use
- For light truck sheets.
-
- Material 1
- Steel
-
- Thread
- Resin
-
- Length(mm)
- 1180~2050
-
- Mass(g)
- 1500
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,214.00
|
OPTIONS FOR TRUCK SHEETS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?