- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Corner Guard II for Light Truck
Specifications of S-32
-
- Product Type
- Other Accessories
-
- Length(m)
- 6.5
-
- Color
- Black
-
- Trusco Code
- 355-0826
-
- Features
- Applicable to new lightweight trucks of all makes from 1999 or after. Double-sided tape makes installation simple.
-
- Use
- Protection of light truck tail gate and bed parts.
-
- Material 1
- PVC-based Elastomer
-
- Internal Width(mm)
- 25
-
- Accessories
- Double-Sided Tape 1 pc (25 mm x 7 m)
-
- Mass(g)
- 1500
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,170.00
|
OPTIONS FOR TRUCK SHEETS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Other Accessories
-
- Length(m)
- 6.5
-
- Color
- Black
-
- Trusco Code
- 355-0826
-
- Features
- Applicable to new lightweight trucks of all makes from 1999 or after. Double-sided tape makes installation simple.
-
- Use
- Protection of light truck tail gate and bed parts.
-
- Material 1
- PVC-based Elastomer
-
- Internal Width(mm)
- 25
-
- Accessories
- Double-Sided Tape 1 pc (25 mm x 7 m)
-
- Mass(g)
- 1500
-
- Amount Of Content
- 1 pc.
Product Description
Cover for automobiles used to protect the gate and frame parts of light trucks.
[Features]
· Compatible with vehicles built to the new standards used by all light truck manufacturers since 1999.
· Easily mounted with double-sided tape.
· Made from weather resistant elastomer PVC.
[Applications]
· Ideal for preventing damage to light engine truck bed frames and loads.
Specifications of S-32
-
- Product Type
- Other Accessories
-
- Length(m)
- 6.5
-
- Color
- Black
-
- Trusco Code
- 355-0826
-
- Features
- Applicable to new lightweight trucks of all makes from 1999 or after. Double-sided tape makes installation simple.
-
- Use
- Protection of light truck tail gate and bed parts.
-
- Material 1
- PVC-based Elastomer
-
- Internal Width(mm)
- 25
-
- Accessories
- Double-Sided Tape 1 pc (25 mm x 7 m)
-
- Mass(g)
- 1500
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 2,170.00
|
OPTIONS FOR TRUCK SHEETS
|
1 Piece(s)
|
|
12 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?