(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ground Sheet Repair Tape

Ground Sheet Repair Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of M5150

  • Product Type
    Repair Material
  • Details Type
    Rolled Type
  • Width(m)
    50
  • Length(m)
    10
  • Color
    Blue
  • Thickness(mm)
    0.13
  • Trusco Code
    389-1780
  • Features
    Easily repairs tears in ground sheets. Can be cut by hand.
  • Application
    Ground sheet repair.
  • Base Materials
    Polyethylene cloth
  • Adhesive
    Rubber-Based
  • Mass(g)
    98
  • Amount Of Content
    1 Roll
Part Number
M5150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 164.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Repair Material
  • Details Type
    Rolled Type
  • Width(m)
    50
  • Length(m)
    10
  • Color
    Blue
  • Thickness(mm)
    0.13
  • Trusco Code
    389-1780
  • Features
    Easily repairs tears in ground sheets. Can be cut by hand.
  • Application
    Ground sheet repair.
  • Base Materials
    Polyethylene cloth
  • Adhesive
    Rubber-Based
  • Mass(g)
    98
  • Amount Of Content
    1 Roll

Specifications of M5150

  • Product Type
    Repair Material
  • Details Type
    Rolled Type
  • Width(m)
    50
  • Length(m)
    10
  • Color
    Blue
  • Thickness(mm)
    0.13
  • Trusco Code
    389-1780
  • Features
    Easily repairs tears in ground sheets. Can be cut by hand.
  • Application
    Ground sheet repair.
  • Base Materials
    Polyethylene cloth
  • Adhesive
    Rubber-Based
  • Mass(g)
    98
  • Amount Of Content
    1 Roll
Part Number
M5150
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 164.00

SHEET REPAIR TAPES 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Torn blue sheet can be repaired easily.
●Possible to cut by hand.

Usage

●Repairing of blue sheet.

Specification

●Color:Blue
●W x L(mm x m):50 x 10
●Thickness(mm):0.13
●SPQ(roll):5

Materials

●Base Material: Polyethylene(PE)
●Adhesive: Rubber