(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Track Mat STM

Track Mat STM

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of STM

  • Product Type
    Other Accessories
  • Compatible Automobile Model
    Light Trucks
  • Width(m)
    1.4
  • Length(m)
    2.01
  • Trusco Code
    361-3551
  • Features
    A rubber mat that covers the load areas of light trucks. Reversible carrier mat with one flat side and one side with bumps used according to the cargo loaded in a carrier.
  • Use
    Light truck bed cover to prevent scratches.
  • Material 1
    Synthetic Rubber
  • Seat Thickness
    5mm
  • Mass(g)
    22000
  • Amount Of Content
    1 Roll
Part Number
STM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,292.00

OPTIONS FOR TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Other Accessories
  • Compatible Automobile Model
    Light Trucks
  • Width(m)
    1.4
  • Length(m)
    2.01
  • Trusco Code
    361-3551
  • Features
    A rubber mat that covers the load areas of light trucks. Reversible carrier mat with one flat side and one side with bumps used according to the cargo loaded in a carrier.
  • Use
    Light truck bed cover to prevent scratches.
  • Material 1
    Synthetic Rubber
  • Seat Thickness
    5mm
  • Mass(g)
    22000
  • Amount Of Content
    1 Roll

Specifications of STM

  • Product Type
    Other Accessories
  • Compatible Automobile Model
    Light Trucks
  • Width(m)
    1.4
  • Length(m)
    2.01
  • Trusco Code
    361-3551
  • Features
    A rubber mat that covers the load areas of light trucks. Reversible carrier mat with one flat side and one side with bumps used according to the cargo loaded in a carrier.
  • Use
    Light truck bed cover to prevent scratches.
  • Material 1
    Synthetic Rubber
  • Seat Thickness
    5mm
  • Mass(g)
    22000
  • Amount Of Content
    1 Roll
Part Number
STM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,292.00

OPTIONS FOR TRUCK SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a reversible type loading platform mat that can be used properly depending on one side flat, single side wart attached and luggage to be loaded on the loading platform.

Usage

●Cover of minitruck loading platform, scratch prevention.

Specification

●W x L(m):1.4 x 2.01
●SPQ(sheet):1
●Compatible Model: Minitruck 
●Thickness: 5mm

Materials

●Synthetic Rubber