(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Track Sheet Canvas Width 1.89-3.00 m

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,090.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
H1
H2
H3
H4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(m)
Length
(m)
Eyelet Pitch
(cm)
No. of Eyelets
(Pieces)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,090.00

TRUCK SHEETS 1 Piece(s) Same day 1.89 2.1 47.5×52.5 16 377-8614 2250 1 pc.

฿ 3,874.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.30 3.54 75.6×59.0 18 377-8622 4550 1 pc.

฿ 4,327.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.50 2.61 62.5×61.7 30 377-8631 3670 1 pc.

฿ 7,025.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 3.00 3.70 74.2×73.4 32 377-8649 6270 1 pc.

Basic Specifications

  • Product Type
    Truck Seats
  • Color
    Green
  • Features
    A truck sheet great for all-seasons made through plastic processing on top of a strong ester thread base cloth.
  • Use
    For truck cargo bed cover.
  • Seat
    Polyester + PVC Coating
  • Eyelet
    Aluminum (Inner Diameter: 12 mm)
  • Seat Thickness
    0.6mm
  • Endurance Period
    Approximately 4 to 5 years
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Canvas truck sheet with superior weather resistance created by applying resin processing to the base fabric of strong ester yarn.
[Applications]
· For truck bed cover.

Part Number
H1
H2
H3
H4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(m)
Length
(m)
Eyelet Pitch
(cm)
No. of Eyelets
(Pieces)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,090.00

TRUCK SHEETS 1 Piece(s) Same day 1.89 2.1 47.5×52.5 16 377-8614 2250 1 pc.

฿ 3,874.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.30 3.54 75.6×59.0 18 377-8622 4550 1 pc.

฿ 4,327.00

TRUCK SHEETS 1 Piece(s) 10 Day(s) 2.50 2.61 62.5×61.7 30 377-8631 3670 1 pc.

฿ 7,025.00

TRUCK SHEETS 1 Piece(s) 12 Day(s) 3.00 3.70 74.2×73.4 32 377-8649 6270 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1