(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pail, Sanpail - Black Lid

Pail, Sanpail - Black Lid

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 700355-00BK

  • Material
    Plastic
  • Major Diameter(mm)
    229
  • Height(mm)
    19
  • Color
    Black
  • Body / Option
    Option
  • Trusco Code
    330-6313
  • Details Material
    Polypropylene (PP)
  • Compatible Model
    400606-00BK
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
700355-00BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 191.16

BARRELS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Material
    Plastic
  • Major Diameter(mm)
    229
  • Height(mm)
    19
  • Color
    Black
  • Body / Option
    Option
  • Trusco Code
    330-6313
  • Details Material
    Polypropylene (PP)
  • Compatible Model
    400606-00BK
  • Mass(g)
    60
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lid for Sanpail Black (400606-00BK).

Specifications of 700355-00BK

  • Material
    Plastic
  • Major Diameter(mm)
    229
  • Height(mm)
    19
  • Color
    Black
  • Body / Option
    Option
  • Trusco Code
    330-6313
  • Details Material
    Polypropylene (PP)
  • Compatible Model
    400606-00BK
  • Mass(g)
    60
  • Amount Of Content
    1 pc.
Part Number
700355-00BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 191.16

BARRELS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1