(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pallet Cart SRC-3

Pallet Cart SRC-3

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SRC-3

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    400
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Color
    Finished product
  • Length(mm)
    1280
  • Width(mm)
    425
  • Handle Height(mm)
    1600
  • Caster Diam.(mm)
    Fixed: 125; Free: 100
  • Height(mm)
    277
  • Trusco Code
    466-2202
  • Mass(g)
    37000
  • Caster Specifications
    Swivel Casters 4 Pieces, Fixed Casters 2 Pieces
  • Specifications
    Nesting Type with Coating
  • Body Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Frame Material
    Steel
  • Frame Part Material
    Resin
  • Amount Of Content
    1 unit
Part Number
SRC-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,731.00

฿ 17,232.52

CARTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    400
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Color
    Finished product
  • Length(mm)
    1280
  • Width(mm)
    425
  • Handle Height(mm)
    1600
  • Caster Diam.(mm)
    Fixed: 125; Free: 100
  • Height(mm)
    277
  • Trusco Code
    466-2202
  • Mass(g)
    37000
  • Caster Specifications
    Swivel Casters 4 Pieces, Fixed Casters 2 Pieces
  • Specifications
    Nesting Type with Coating
  • Body Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Frame Material
    Steel
  • Frame Part Material
    Resin
  • Amount Of Content
    1 unit

Product Description

[Features]
·Popular 6-wheel cart, nesting type
·Strength is improved by a special frame mechanism
·Increased safety by adopting an L-shaped bumper
·It has excellent straightness and does not wobble.
·Easy to push and excellent in small turns
[Applications]
·Versatile, from logistics to stores

Specifications of SRC-3

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    400
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Color
    Finished product
  • Length(mm)
    1280
  • Width(mm)
    425
  • Handle Height(mm)
    1600
  • Caster Diam.(mm)
    Fixed: 125; Free: 100
  • Height(mm)
    277
  • Trusco Code
    466-2202
  • Mass(g)
    37000
  • Caster Specifications
    Swivel Casters 4 Pieces, Fixed Casters 2 Pieces
  • Specifications
    Nesting Type with Coating
  • Body Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Rubber
  • Frame Material
    Steel
  • Frame Part Material
    Resin
  • Amount Of Content
    1 unit
Part Number
SRC-3 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 18,731.00

฿ 17,232.52

CARTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1