(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LRC50J-PG |
LRC50J-PI |
LRC55J-PI |
LRC60J-PG |
LRC60J-PI |
LRC65J-PI |
LRC80J-PG |
LRC80J-PI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Quiet measures | Color | Total Height (mm) |
External Dimensions: Length x Width x Height (mm) |
Usable Inner Dimensions Length x Width x Height (mm) |
Full height (mm) |
Trusco Code | Mass (g) |
Caster Specifications | Specifications | Body Surface Coating | Caster Metal Parts Material | Joint Material | Base Plate Material | Load Resistance (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,054.00 ฿ 14,769.68 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Green | 1700 | 600× 800×243 | 545× 730×1457 | - | 466-2105 | 36000 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 14,516.13 ฿ 11,605.65 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 35 Day(s) | - | - | - | - | 600×800×243 | 545×730×1457 | 1700 | 753-5031 | - | - | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature | - | - | - | - | 500 | 1 unit | ||
฿ 15,079.00 ฿ 13,872.68 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Ivory | 1700 | 600× 850×243 | 545× 780×1457 | - | 466-2113 | 36500 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 16,535.00 ฿ 15,212.20 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Green | 1700 | 650× 850×243 | 595× 780×1457 | - | 466-2121 | 37000 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 15,080.65 ฿ 11,951.42 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 35 Day(s) | - | - | - | - | 650×850×243 | 595×780×1457 | 1700 | 753-5040 | - | - | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature | - | - | - | - | 500 | 1 unit | ||
฿ 18,390.00 ฿ 16,918.80 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Ivory | 1700 | 800× 950×251 | 745× 880×1449 | - | 466-2130 | 44000 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 18,945.00 ฿ 17,429.40 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Green | 1700 | 800×1100×251 | 745×1030×1449 | - | 466-2148 | 45500 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 17,016.13 ฿ 13,694.58 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 35 Day(s) | - | - | - | - | 800×1100×251 | 745×1030×1449 | 1700 | 753-5058 | - | - | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature | - | - | - | - | 500 | 1 unit |
[Features]
·The use of resin joints has made it even quieter and lighter.
·The one-touch lock on the floor improves work efficiency.
·Resin joints reduce damage to walls, etc.
Part Number |
---|
LRC50J-PG |
LRC50J-PI |
LRC55J-PI |
LRC60J-PG |
LRC60J-PI |
LRC65J-PI |
LRC80J-PG |
LRC80J-PI |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Quiet measures | Color | Total Height (mm) |
External Dimensions: Length x Width x Height (mm) |
Usable Inner Dimensions Length x Width x Height (mm) |
Full height (mm) |
Trusco Code | Mass (g) |
Caster Specifications | Specifications | Body Surface Coating | Caster Metal Parts Material | Joint Material | Base Plate Material | Load Resistance (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,054.00 ฿ 14,769.68 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Green | 1700 | 600× 800×243 | 545× 730×1457 | - | 466-2105 | 36000 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 14,516.13 ฿ 11,605.65 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 35 Day(s) | - | - | - | - | 600×800×243 | 545×730×1457 | 1700 | 753-5031 | - | - | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature | - | - | - | - | 500 | 1 unit | ||
฿ 15,079.00 ฿ 13,872.68 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Ivory | 1700 | 600× 850×243 | 545× 780×1457 | - | 466-2113 | 36500 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 16,535.00 ฿ 15,212.20 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Green | 1700 | 650× 850×243 | 595× 780×1457 | - | 466-2121 | 37000 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 15,080.65 ฿ 11,951.42 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 35 Day(s) | - | - | - | - | 650×850×243 | 595×780×1457 | 1700 | 753-5040 | - | - | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature | - | - | - | - | 500 | 1 unit | ||
฿ 18,390.00 ฿ 16,918.80 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Ivory | 1700 | 800× 950×251 | 745× 880×1449 | - | 466-2130 | 44000 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 18,945.00 ฿ 17,429.40 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 40 Day(s) | 500 | Available | Green | 1700 | 800×1100×251 | 745×1030×1449 | - | 466-2148 | 45500 | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each (with Cold-Resistant Grease) | Swivel specifications | Powder Coating | Steel | Plastic | Resin | - | 1 unit | ||
฿ 17,016.13 ฿ 13,694.58 |
CAGE CARRIAGES(STEEL) | 1 Piece(s) | 35 Day(s) | - | - | - | - | 800×1100×251 | 745×1030×1449 | 1700 | 753-5058 | - | - | Swivel Casters with Stopper and Swivel Casters, 2 Pieces Each, Swivel Feature | - | - | - | - | 500 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?