(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slim Cart (Nesting Type)

Slim Cart (Nesting Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WSC-2

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    1300
  • Width(mm)
    420
  • Handle Height(mm)
    1650
  • Caster Diam.(mm)
    Fixed: 130, Adjustable: 100
  • Height(mm)
    280
  • Main Body Specifications
    Finished product
  • Mass(g)
    38000
  • Specifications
    With Stopper, Nesting Type
  • Body Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Dienic Rubber
  • Frame Material
    Steel
  • Frame Part Material
    Polypropylene
  • Quantity
    1 unit
Part Number
WSC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 18,884.29

CARTS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    1300
  • Width(mm)
    420
  • Handle Height(mm)
    1650
  • Caster Diam.(mm)
    Fixed: 130, Adjustable: 100
  • Height(mm)
    280
  • Main Body Specifications
    Finished product
  • Mass(g)
    38000
  • Specifications
    With Stopper, Nesting Type
  • Body Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Dienic Rubber
  • Frame Material
    Steel
  • Frame Part Material
    Polypropylene
  • Quantity
    1 unit

Product Description

Space-saving hand cart for stores. Normal slim cart with added nesting function.
[Features]
· Uses low-noise casters.
· Can be used in a variety of distribution work, from product picking at distribution centers to product display in stores.
· Slim body and balance casters provide excellent maneuverability for carrying loads smoothly even along narrow aisles.
· The top plate can be flipped upright, allowing carts to be nested for storage.
[Applications]
· Work ranging from product picking and transportation to in-store display.
· Transporting, storing and displaying goods in small spaces.

Specifications of WSC-2

  • Product Type
    Roll Palettes and Carts for Shops
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Length(mm)
    1300
  • Width(mm)
    420
  • Handle Height(mm)
    1650
  • Caster Diam.(mm)
    Fixed: 130, Adjustable: 100
  • Height(mm)
    280
  • Main Body Specifications
    Finished product
  • Mass(g)
    38000
  • Specifications
    With Stopper, Nesting Type
  • Body Surface Coating
    Powder Coating
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Dienic Rubber
  • Frame Material
    Steel
  • Frame Part Material
    Polypropylene
  • Quantity
    1 unit
Part Number
WSC-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 18,884.29

CARTS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1