(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Bridge, Silent

Rubber Bridge, Silent

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WRB-1260

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Resin
  • Main body: option
    Option
  • Option Load Capacity(kg)
    1000
  • Length(mm)
    1220
  • Width(mm)
    610
  • Thickness(mm)
    16
  • Mass(g)
    41000
  • Specifications
    Integrally molded product with rubber baked on iron plate
  • Material
    Steel, Synthetic Rubber
  • Intended Use
    For Protecting Ditches and Steps Inside and Outside the Workplace
  • Quantity
    1 pc.
Part Number
WRB-1260 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 22,957.54

฿ 20,801.83

CAGE CARRIAGE SLOPES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Resin
  • Main body: option
    Option
  • Option Load Capacity(kg)
    1000
  • Length(mm)
    1220
  • Width(mm)
    610
  • Thickness(mm)
    16
  • Mass(g)
    41000
  • Specifications
    Integrally molded product with rubber baked on iron plate
  • Material
    Steel, Synthetic Rubber
  • Intended Use
    For Protecting Ditches and Steps Inside and Outside the Workplace
  • Quantity
    1 pc.

Product Description

Rubber mat with excellent strength and noise-reduction properties.
[Features]
· Rubber mat for covering gaps or level differences when loading pallets onto trucks or platforms.
· Consists of a steel plate (6 mm) sandwiched between rubber layers.
· Reduces noise and prevents slipping.
[Applications]
· Protects against gutters or level differences inside or outside the workplace.

Specifications of WRB-1260

  • Product Type
    Roll Palettes and Carts for Shops
  • Main Body Material
    Made of Resin
  • Main body: option
    Option
  • Option Load Capacity(kg)
    1000
  • Length(mm)
    1220
  • Width(mm)
    610
  • Thickness(mm)
    16
  • Mass(g)
    41000
  • Specifications
    Integrally molded product with rubber baked on iron plate
  • Material
    Steel, Synthetic Rubber
  • Intended Use
    For Protecting Ditches and Steps Inside and Outside the Workplace
  • Quantity
    1 pc.
Part Number
WRB-1260 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 22,957.54

฿ 20,801.83

CAGE CARRIAGE SLOPES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1