(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WBC-1 |
WBC-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Size (mm) |
Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|
฿ 4,982.07 |
CAGE CARRIAGE COVER | 1 Piece(s) | 40 Day(s) | For 850 X 650 X 1700 | 2000 | 1 pc. | ||
฿ 5,253.99 |
CAGE CARRIAGE COVER | 1 Piece(s) | 40 Day(s) | For 1100 X 800 X 1700 | 2600 | 1 pc. |
A dust-proof cover for a roll box pallet that keeps wire cage stock cart free of dust.
[Features]
· Mounted on the outside of the roll box pallet, so can be put on after loading the wire cage stock cart.
· Transparent, allowing cargo to be identified quickly.
Opened and closed with a zip fastener for high degree of airtightness.
[Usage]
· Keeps products free of dust, etc.
· Particularly suitable for use in cleanrooms, etc.
Part Number |
---|
WBC-1 |
WBC-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Size (mm) |
Mass (g) |
Quantity |
---|---|---|---|---|---|---|---|---|
฿ 4,982.07 |
CAGE CARRIAGE COVER | 1 Piece(s) | 40 Day(s) | For 850 X 650 X 1700 | 2000 | 1 pc. | ||
฿ 5,253.99 |
CAGE CARRIAGE COVER | 1 Piece(s) | 40 Day(s) | For 1100 X 800 X 1700 | 2600 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?