(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cargo Presta (With Double Gate / Floor Plate Made with Plastic)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 24,174.33 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WKP-1180-WG SALE
WKP-8565-WG
WKP-9580-WG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 27,260.22

฿ 24,427.88

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×250 745×1040×1450 64600 1 unit

฿ 24,174.33

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×250 595× 790×1450 53000 1 unit

฿ 25,899.26

฿ 24,586.17

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 800× 950×250 745× 890×1450 60000 1 unit

Basic Specifications

  • Product Type
    Roll Palettes
  • Main Body Material
    Made of Steel
  • Main body: option
    Body
  • Total Height(mm)
    1700
  • Caster Diam.(mm)
    150
  • Caster Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Caster Metal Parts Material
    Steel
  • Wheel Material
    Dienic Rubber
  • Paint
    Cathodic Electrodeposition + Powder Coating
  • Base Plate Material
    Plastic
  • Quantity
    1 unit

Product Description

Wire cage stock cart optimal for easy loading and unloading of stored items, and for preventing load displacement.
[Features]
· Double gate type that top door opens.
· Includes a detachable double gate that can be mounted to prevent load displacement when wire cage stock cart is loaded on the roll box pallet.
· A double gate type that fully encloses the front to prevent load displacement.
· Upper gate opens and closes for easy loading and unloading of stored items.
[Usage]
· Collection and storage of used paper, goods for recycling, waste material, etc.

Part Number
WKP-1180-WG SALE
WKP-8565-WG
WKP-9580-WG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
External Dimensions Length x Width x Height
(mm)
Usable Inner Dimensions Length x Width x Height
(mm)
Mass
(g)
Quantity

฿ 27,260.22

฿ 24,427.88

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 500 800×1100×250 745×1040×1450 64600 1 unit

฿ 24,174.33

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 650× 850×250 595× 790×1450 53000 1 unit

฿ 25,899.26

฿ 24,586.17

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 400 800× 950×250 745× 890×1450 60000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1