(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Eco Flat Carrier (Air Casters With White Tires)

Dolly, Eco Flat Carrier (Air Casters With White Tires)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WEC-9060BK-W

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Caster Diam.(mm)
    107
  • Height(mm)
    160
  • Noise Level(dB)
    38
  • Main Body Specifications
    Finished product
  • Trusco Code
    342-9440
  • Mass(g)
    8000
  • Caster Specifications
    Swivel Caster 4 pcs
  • Specifications
    Dolly
  • Loading Platform Material
    Polypropylene (PP) / Surface Processed Steel Pipe
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Rubber (white)
  • Quantity
    1 unit
Part Number
WEC-9060BK-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,434.28

RESIN DOLLIES 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Caster Diam.(mm)
    107
  • Height(mm)
    160
  • Noise Level(dB)
    38
  • Main Body Specifications
    Finished product
  • Trusco Code
    342-9440
  • Mass(g)
    8000
  • Caster Specifications
    Swivel Caster 4 pcs
  • Specifications
    Dolly
  • Loading Platform Material
    Polypropylene (PP) / Surface Processed Steel Pipe
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Rubber (white)
  • Quantity
    1 unit

Product Description

Air casters are provided as standard on this dolly, which enhances the efficiency and workability of dolly loading, unloading and transportation.
[Features]
· Enhancing the efficiency and workability of dolly loading, unloading and transportation, this plastic dolly is light and easy to carry and move.
· The innovative use of reinforcement pipes to connect the casters keeps the dead weight low, and increases strength and loading capacity.
· With a central hand hole to facilitate carrying, this product enhances the efficiency and workability of loading, unloading and transportation work.
· Round reinforcement pipes enable heavy loads to be carried. Also easy to disassemble and 90% recyclable.
· The white tires reveal any dirt on the floor. Any tire marks are also white and inconspicuous.
· Using air casters with a diameter of 100 mm, this dolly moves lightly and improves productivity.
[Applications]
· For transporting goods within warehouses, relocation work, in-store distribution and product display.

Specifications of WEC-9060BK-W

  • Product Type
    Dolly Plates
  • Uniform Load(kg)
    300
  • Main Body Material
    Made of Resin
  • Main body: option
    Body
  • Length(mm)
    900
  • Width(mm)
    600
  • Caster Diam.(mm)
    107
  • Height(mm)
    160
  • Noise Level(dB)
    38
  • Main Body Specifications
    Finished product
  • Trusco Code
    342-9440
  • Mass(g)
    8000
  • Caster Specifications
    Swivel Caster 4 pcs
  • Specifications
    Dolly
  • Loading Platform Material
    Polypropylene (PP) / Surface Processed Steel Pipe
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Rubber (white)
  • Quantity
    1 unit
Part Number
WEC-9060BK-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 7,434.28

RESIN DOLLIES 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Is the product easy to carry?
Answer: Since the weight is around 8 kg, it can be easily carried by anyone.