Dolly, Eco Flat Carrier (Air Casters With Gray Tires)

Brand :
WAKO PALLET

Caution

    Product Description

    Air casters are provided as standard on this plastic dolly, which enhances the efficiency and workability of dolly loading, unloading and transportation.
    [Features]
    · The innovative use of reinforcement pipes to connect the casters keeps the dead weight low, and increases strength and loading capacity.
    · Central hand hole to facilitate carrying and round reinforcement pipes to enable heavy loads to be carried.
    · The dolly can be easily disassembled and is 90% recyclable.
    · Using air casters with a diameter of 100 mm, this dolly is extremely quiet, moves lightly and helps improve productivity.
    [Applications]
    · For relocation work, and in-store distribution and display.
    · Eco-friendly dolly to replace conventional plywood models.
    · Made of plastic, the board is optimal for hygiene-conscious factories.

    Features

    ●Bt using air caster Φ100mm, it is light and useful for improving productivity.

    Specification

    ●Equal Load(kg):300
    ●Noise Level(dB):38
    ●L x W x H(mm):900 x 600 x 160
    ●Caster Diameter(mm):107
    ●Compatible Stoppers:-
    ●SPQ(piece):2
    ●Finished Goods 
    ●Flexible Caster x 4

    Materials

    ●Loading Platform: Polypropylene(PP)/Surface Treatment Steel Pipe
    ●Caster Brackets: New Material Special Steel 
    ●Wheel: Rubber(gray color)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Dolly, Eco Flat Carrier (Air Casters With Gray Tires) | WAKO PALLET | MISUMI Thailand