(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

My Hand Car Rotating Handle Type, Air-Filled Caster Type

My Hand Car Rotating Handle Type, Air-Filled Caster Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of WKH-9060-100

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Length(mm)
    850
  • Width(mm)
    580
  • Handle Height(mm)
    900
  • Caster Diam.(mm)
    100
  • Height(mm)
    150
  • Main Body Specifications
    Finished product
  • Plate Thickness(mm)
    18
  • Mass(g)
    11600
  • Caster Specifications
    Swivel Caster 4 pcs
  • Specifications
    Flat Dolly / Dual-use with folding handle
  • Loading Platform Material
    Pine particleboard
  • Handle Material
    Steel
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Nylon Wheel Rubber with Roller Bearings
  • Quantity
    1 unit
Part Number
WKH-9060-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 11,281.00

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Length(mm)
    850
  • Width(mm)
    580
  • Handle Height(mm)
    900
  • Caster Diam.(mm)
    100
  • Height(mm)
    150
  • Main Body Specifications
    Finished product
  • Plate Thickness(mm)
    18
  • Mass(g)
    11600
  • Caster Specifications
    Swivel Caster 4 pcs
  • Specifications
    Flat Dolly / Dual-use with folding handle
  • Loading Platform Material
    Pine particleboard
  • Handle Material
    Steel
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Nylon Wheel Rubber with Roller Bearings
  • Quantity
    1 unit

Product Description

[Features]
· Plywood dolly with innovative rotate-to-stow handle.
· Handle rotates, enabling it to be stowed compactly on underside of platform.
· Dual purpose product, doubling as a plywood dolly and hand cart.
· Lightweight due to (fully waterproof, flame retardant) conifer plywood platform and air casters.
[Applications]
· Usable as both a dolly and a hand cart, this product is optimal for removal work.

Specifications of WKH-9060-100

  • Product Type
    Carry Carts
  • Uniform Load(kg)
    300
  • Main Body Material
    Wooden
  • Main body: option
    Body
  • Length(mm)
    850
  • Width(mm)
    580
  • Handle Height(mm)
    900
  • Caster Diam.(mm)
    100
  • Height(mm)
    150
  • Main Body Specifications
    Finished product
  • Plate Thickness(mm)
    18
  • Mass(g)
    11600
  • Caster Specifications
    Swivel Caster 4 pcs
  • Specifications
    Flat Dolly / Dual-use with folding handle
  • Loading Platform Material
    Pine particleboard
  • Handle Material
    Steel
  • Caster Metal Parts Material
    New material special steel
  • Wheel Material
    Nylon Wheel Rubber with Roller Bearings
  • Quantity
    1 unit
Part Number
WKH-9060-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 11,281.00

PLYWOOD DOLLIES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1