(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Canister Dolly, for Oxygen and Acetylene Canisters, Wheels

Canister Dolly, for Oxygen and Acetylene Canisters, Wheels

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HT-NP360

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Details Type
    Wheel
  • Color
    Orange/Black
  • Trusco Code
    303-3635
  • Mass(g)
    3500
  • Caster
    360mm
  • Specifications
    Finished Product - ø360 mm Self-Sealing Tire x 1 pc (Hole Diameter 16 mm)
  • Main Body Material
    Steel
  • Wheel Material
    Rubber Urethane Foam
  • Wheel
    Steel
  • Rake plate
    Steel
  • Internal Capacity
    1 pc.
Part Number
HT-NP360
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,295.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Details Type
    Wheel
  • Color
    Orange/Black
  • Trusco Code
    303-3635
  • Mass(g)
    3500
  • Caster
    360mm
  • Specifications
    Finished Product - ø360 mm Self-Sealing Tire x 1 pc (Hole Diameter 16 mm)
  • Main Body Material
    Steel
  • Wheel Material
    Rubber Urethane Foam
  • Wheel
    Steel
  • Rake plate
    Steel
  • Internal Capacity
    1 pc.

Product Description

[Specifications]: Finished product ø360 mm no-flat tire × 1 pc. (Hole diameter 16 mm)
[Materials]: Wheel: Steel, Wheel: Rubber, Urethane foam

Specifications of HT-NP360

  • Product Type
    Two-wheeler cart
  • Main Body Material
    Steel
  • Main body: option
    Option
  • Details Type
    Wheel
  • Color
    Orange/Black
  • Trusco Code
    303-3635
  • Mass(g)
    3500
  • Caster
    360mm
  • Specifications
    Finished Product - ø360 mm Self-Sealing Tire x 1 pc (Hole Diameter 16 mm)
  • Main Body Material
    Steel
  • Wheel Material
    Rubber Urethane Foam
  • Wheel
    Steel
  • Rake plate
    Steel
  • Internal Capacity
    1 pc.
Part Number
HT-NP360
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 4,295.00

HAND TRUCKS FOR CYLINDER 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Caster:360mm
●SPQ(piece):1

Materials

●Wheel: Steel
●Wheel: Rubber, Urethane Foam