(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1011 |
2011 |
3011 |
4011 |
P50G |
P150G |
P200G |
P225AR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Main body: option | Details Type | Length (mm) |
Wheel Diameter D (mm) |
Compatible Dolly Model | Trusco Code | Mass (g) |
Rake plate, length x width (mm) |
Caster | Main Body Material | Caster Bracket Material | Wheel Material | Rake plate | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,593.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 120 | Main Body | Finished product | 1160 | - | - | 505-4915 | 9000 | 170×370 | 150 mm Rubber Wheels | Steel | - | Rubber | Steel | 1 unit | ||
฿ 10,244.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | Main Body | Finished product | 1210 | - | - | 505-4923 | 13000 | 205×470 | 200 mm Rubber Wheel | Steel | - | Rubber | Steel | 1 unit | ||
฿ 13,624.00 ฿ 12,532.72 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | Main Body | Finished product | 1210 | - | - | 505-4931 | 13000 | 205×470 | 220 mm Pneumatic Wheel | Steel | - | Rubber | Steel | 1 unit | ||
฿ 15,790.00 ฿ 14,526.80 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 250 | Main Body | Finished product | 1210 | - | - | 505-4940 | 15000 | 205×470 | 200 mm Rubber Wheel | Steel | - | Rubber | Steel | 1 unit | ||
฿ 364.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 1 Day(s) | - | Option | Replacement Wheel | - | 8 | Auxiliary wheel for 4,011 | 303-3864 | 50 | - | 50 mm rubber wheels | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. | ||
฿ 1,343.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 19 Day(s) | - | Option | Replacement Wheel | - | 20 | 1011 | 303-3830 | 9000 | - | 150 mm Rubber Wheels | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. | ||
฿ 1,663.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 19 Day(s) | - | Option | Replacement Wheel | - | 20 | 2011/4011 | 303-3848 | 1300 | - | 200 mm Rubber Wheel | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. | ||
฿ 3,337.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 12 Day(s) | - | Option | Replacement Wheel | - | 20 | 3011 | 303-3856 | 1400 | - | 220 mm Pneumatic Wheel | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. |
[Features]
· Objects can be freely and easily transported and work in narrow spaces is made easy.
Part Number |
---|
1011 |
2011 |
3011 |
4011 |
P50G |
P150G |
P200G |
P225AR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) |
Main body: option | Details Type | Length (mm) |
Wheel Diameter D (mm) |
Compatible Dolly Model | Trusco Code | Mass (g) |
Rake plate, length x width (mm) |
Caster | Main Body Material | Caster Bracket Material | Wheel Material | Rake plate | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,593.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 120 | Main Body | Finished product | 1160 | - | - | 505-4915 | 9000 | 170×370 | 150 mm Rubber Wheels | Steel | - | Rubber | Steel | 1 unit | ||
฿ 10,244.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 200 | Main Body | Finished product | 1210 | - | - | 505-4923 | 13000 | 205×470 | 200 mm Rubber Wheel | Steel | - | Rubber | Steel | 1 unit | ||
฿ 13,624.00 ฿ 12,532.72 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 150 | Main Body | Finished product | 1210 | - | - | 505-4931 | 13000 | 205×470 | 220 mm Pneumatic Wheel | Steel | - | Rubber | Steel | 1 unit | ||
฿ 15,790.00 ฿ 14,526.80 |
STEEL HAND TRUCKS | 1 Piece(s) | 40 Day(s) | 250 | Main Body | Finished product | 1210 | - | - | 505-4940 | 15000 | 205×470 | 200 mm Rubber Wheel | Steel | - | Rubber | Steel | 1 unit | ||
฿ 364.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 1 Day(s) | - | Option | Replacement Wheel | - | 8 | Auxiliary wheel for 4,011 | 303-3864 | 50 | - | 50 mm rubber wheels | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. | ||
฿ 1,343.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 19 Day(s) | - | Option | Replacement Wheel | - | 20 | 1011 | 303-3830 | 9000 | - | 150 mm Rubber Wheels | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. | ||
฿ 1,663.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 19 Day(s) | - | Option | Replacement Wheel | - | 20 | 2011/4011 | 303-3848 | 1300 | - | 200 mm Rubber Wheel | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. | ||
฿ 3,337.00 |
STEEL HAND TRUCKS | 1 Piece(s) | 12 Day(s) | - | Option | Replacement Wheel | - | 20 | 3011 | 303-3856 | 1400 | - | 220 mm Pneumatic Wheel | - | Steel | Styrene Butadiene Rubber (SBR) | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?