(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HiTainer Storage Dolly Forward Specification/Swivel Specification

HiTainer Storage Dolly Forward Specification/Swivel Specification

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 18,627.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-XJ5A SALE
THT-XJ5C SALE
THT-XJ6A SALE
THT-XJ6C SALE
THT-XJ7A SALE
THT-XJ7C SALE
THT-XJ13A SALE
THT-XJ13C SALE
THT-XJ16A SALE
THT-XJ16C SALE
THT-XJ17A SALE
THT-XJ17C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Features Effective inside dimensions (length x width x height)
(mm)
Specifications Number of Shelf Boards Attachable
(sheet)
Full height
(mm)
Internal Capacity

฿ 20,957.00

฿ 19,280.44

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 800×1100×253 462-3991 57000 - 740×1040×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1700 1 unit

฿ 21,250.00

฿ 19,550.00

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 800×1100×253 462-4009 57000 - 740×1040×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1700 1 unit

฿ 19,231.00

฿ 17,692.52

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 650× 840×253 462-4017 46000 - 590× 780×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1700 1 unit

฿ 19,450.00

฿ 17,892.06

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 650× 840×253 462-4025 46000 - 590× 780×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1700 1 unit

฿ 19,063.00

฿ 17,536.05

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 600×800×253 454-0417 43000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1700 1 unit

฿ 19,579.00

฿ 18,012.68

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 600×800×253 454-0425 43000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1700 1 unit

฿ 20,877.00

฿ 19,206.84

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 800×1100×253 462-3959 52000 - 740×1040×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1450 1 unit

฿ 21,148.00

฿ 19,456.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 800×1100×253 462-3967 52000 - 740×1040×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1450 1 unit

฿ 18,973.00

฿ 17,455.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 650× 840×253 462-3975 44000 - 590× 780×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1450 1 unit

฿ 19,143.00

฿ 17,611.56

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 650× 840×253 462-3983 44000 - 590× 780×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1450 1 unit

฿ 18,627.00

฿ 17,136.84

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 600×800×253 454-0395 40000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1450 1 unit

฿ 19,103.00

฿ 17,574.76

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 600×800×253 454-0409 40000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1450 1 unit

Basic Specifications

  • Product Type
    Roll box pallet
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    150
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Main Body Surface Treatment
    Powder Coating
  • Floor plate
    Polypropylene (PP)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom.
· Can be folded and stored away.
· Greatly reduces the labor with transshipment of products.

Part Number
THT-XJ5A SALE
THT-XJ5C SALE
THT-XJ6A SALE
THT-XJ6C SALE
THT-XJ7A SALE
THT-XJ7C SALE
THT-XJ13A SALE
THT-XJ13C SALE
THT-XJ16A SALE
THT-XJ16C SALE
THT-XJ17A SALE
THT-XJ17C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Features Effective inside dimensions (length x width x height)
(mm)
Specifications Number of Shelf Boards Attachable
(sheet)
Full height
(mm)
Internal Capacity

฿ 20,957.00

฿ 19,280.44

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 800×1100×253 462-3991 57000 - 740×1040×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1700 1 unit

฿ 21,250.00

฿ 19,550.00

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 800×1100×253 462-4009 57000 - 740×1040×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1700 1 unit

฿ 19,231.00

฿ 17,692.52

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 650× 840×253 462-4017 46000 - 590× 780×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1700 1 unit

฿ 19,450.00

฿ 17,892.06

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 650× 840×253 462-4025 46000 - 590× 780×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1700 1 unit

฿ 19,063.00

฿ 17,536.05

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 600×800×253 454-0417 43000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1440 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 3 1700 1 unit

฿ 19,579.00

฿ 18,012.68

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 600×800×253 454-0425 43000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1440 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 3 1700 1 unit

฿ 20,877.00

฿ 19,206.84

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 800×1100×253 462-3959 52000 - 740×1040×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1450 1 unit

฿ 21,148.00

฿ 19,456.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 800×1100×253 462-3967 52000 - 740×1040×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1450 1 unit

฿ 18,973.00

฿ 17,455.16

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic linear motion specification 650× 840×253 462-3975 44000 - 590× 780×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1450 1 unit

฿ 19,143.00

฿ 17,611.56

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Quiet-type floor plate plastic swivel specification 650× 840×253 462-3983 44000 - 590× 780×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1450 1 unit

฿ 18,627.00

฿ 17,136.84

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Linear motion specifications 600×800×253 454-0395 40000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1190 Swivel Casters with Stopper and Fixed Casters, 2 pcs each 2 1450 1 unit

฿ 19,103.00

฿ 17,574.76

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) Swivel specifications 600×800×253 454-0409 40000 It can be folded and stored. It greatly reduces the labor with transshipment of products. Because the bottom plate is made of resin with damping caster, it is quieter than a steel bottom. 540×740×1190 Swivel Casters with Stopper and Swivel Casters, 2 pcs each 2 1450 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load(kg):500
●Caster with flexible stopper x 2, Flexible Caster x 2 each

Materials

●Main Body: Steel
●Main Body Surface Treatment: Powder Coating
●Caster Brackets: Steel
●Wheel: Rubber
●Floor Plate: Polypropylene(PP)