(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HiTainer Storage Dolly Swivel Specification

HiTainer Storage Dolly Swivel Specification

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,111.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THT-1C SALE
THT-2C SALE
THT-4C SALE
THT-5C SALE
THT-12C SALE
THT-13C SALE
THT-14C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Internal Capacity

฿ 18,111.00

฿ 16,660.31

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 800×261 462-3843 52000 540× 740×1440 1 unit

฿ 18,814.00

฿ 17,308.88

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 850×261 462-3894 54000 540× 790×1440 1 unit

฿ 19,838.00

฿ 18,250.96

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800× 950×261 512-4140 59000 740× 890×1440 1 unit

฿ 21,535.00

฿ 19,812.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800×1100×261 512-4158 63000 740×1040×1440 1 unit

฿ 18,408.00

฿ 16,935.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 600× 800×261 462-3801 46000 540× 740×1190 1 unit

฿ 20,083.00

฿ 18,476.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 800×1100×261 512-4166 58000 1040× 740×1190 1 unit

฿ 25,108.00

฿ 23,099.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 1100×1100×261 285-2497 71000 1030×1045×1440 1 unit

Basic Specifications

  • Product Type
    Roll box pallet
  • Uniform Load(kg)
    500
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Details Type
    Floor plate steel swivel specification
  • Caster Diameter(mm)
    150
  • Specifications
    Swivel Casters with Stopper and Swivel Casters, 2 pcs each
  • Handle Surface Processing
    Powder Coating
  • Floor plate
    Steel
  • Internal Capacity
    1 unit

Product Description

A basket on wheels that greatly reduces the labor with transshipment of products.
[Features]
· Powder coating, which provides excellent rust prevention and dirt resistance; it can be folded for storage.
· The main body, base plate, and caster fittings are made of stainless steel. The wheels are made of rubber. The surface processing on the main body and base plate is powder coating.
· Made in China.
[Applications]
· Ideal for transport of products and packages in stores, plants, distribution centers, warehouses and offices.

Part Number
THT-1C SALE
THT-2C SALE
THT-4C SALE
THT-5C SALE
THT-12C SALE
THT-13C SALE
THT-14C SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
External Dimensions (Length x Width x Height)
(mm)
Trusco Code Mass
(g)
Effective inside dimensions (length x width x height)
(mm)
Internal Capacity

฿ 18,111.00

฿ 16,660.31

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 800×261 462-3843 52000 540× 740×1440 1 unit

฿ 18,814.00

฿ 17,308.88

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 600× 850×261 462-3894 54000 540× 790×1440 1 unit

฿ 19,838.00

฿ 18,250.96

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800× 950×261 512-4140 59000 740× 890×1440 1 unit

฿ 21,535.00

฿ 19,812.20

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 800×1100×261 512-4158 63000 740×1040×1440 1 unit

฿ 18,408.00

฿ 16,935.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 600× 800×261 462-3801 46000 540× 740×1190 1 unit

฿ 20,083.00

฿ 18,476.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1458 800×1100×261 512-4166 58000 1040× 740×1190 1 unit

฿ 25,108.00

฿ 23,099.36

CAGE CARRIAGES(STEEL) 1 Piece(s) 40 Day(s) 1708 1100×1100×261 285-2497 71000 1030×1045×1440 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1