(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Aluminum Dolly with Air Casters

Aluminum Dolly with Air Casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,985.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TALC-50G-ALG
TALC-75G-ALG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,985.53

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) 540×375 362-2266 2500 1 unit

฿ 5,321.29

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 660×450 362-2274 2700 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    123
  • Caster Diameter(mm)
    75
  • Specifications
    Finished Product - Swivel Caster, Caster With Swivel Stopper x 2 pcs Each
  • Main Body Material
    Aluminum
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Wheel Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Adoption of air casters makes it lightweight and quiet.
· The alumite clear surface processing is excellent in weather resistance.
[Applications]
· Cleanrooms.
· Refrigerated warehouses.

Part Number
TALC-50G-ALG
TALC-75G-ALG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,985.53

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) 540×375 362-2266 2500 1 unit

฿ 5,321.29

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 660×450 362-2274 2700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1