(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Dolly with Nylon Casters

Aluminum Dolly with Nylon Casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,651.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TALD-50
TALD-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 2,651.00

DOLLIESCONTAINERS 1 Piece(s) 1 Day(s) 150 534×370 329-0077 2500 1 unit

฿ 3,196.00

DOLLIESCONTAINERS 1 Piece(s) Same day 200 654×444 329-0069 2800 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    147
  • Caster Diameter(mm)
    75
  • Specifications
    Finished Product - 50 l, 75 l Folding Container Compatible - Caster with Swivel Stopper, Swivel Caster x 2 pcs Each
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Polypropylene (PP)
  • Connector bar material
    Aluminum
  • Internal Capacity
    1 unit

Product Description

Container hand truck that's lightweight and easy-to-carry.
[Features]
· The combination of aluminum material and resin corner parts make it sanitary and excellent in strength.
· The caster fittings are made of steel. The wheels are made of nylon. The corners are made of polypropylene (PP). Connection bars are made of aluminum.
· Manufactured in Taiwan.
[Applications]
· Ideal for moving assembled components and transporting to convenience stores and supermarkets.

Part Number
TALD-50
TALD-75
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Uniform Load
(kg)
Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 2,651.00

DOLLIESCONTAINERS 1 Piece(s) 1 Day(s) 150 534×370 329-0077 2500 1 unit

฿ 3,196.00

DOLLIESCONTAINERS 1 Piece(s) Same day 200 654×444 329-0069 2800 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Hygienic and strong in combination with aluminum material and resin corner parts set.

Specification

●Height(mm):147
●Caster Diameter(mm):75
●SPQ(piece):5
●Finished Goods 
●Caster with flexible stopper x 2, Flexible Caster x 2 each

Materials

●Caster Brackets: Steel 
●Wheel: Nylon 
●Corner: Polypropylene(PP) 
●Connecting Bar: Aluminum