(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat trolley with rubber casters

Flat trolley with rubber casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,376.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-1TG
D-2TG
D-3TG
D-4TG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,376.00

DOLLIES CONTAINERS 1 Piece(s) 19 Day(s) 630×400 510-4904 4900 1 unit

฿ 3,435.00

DOLLIES CONTAINERS 1 Piece(s) 10 Day(s) 630×500 510-4912 5100 1 unit

฿ 3,503.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750×400 510-4921 5200 1 unit

฿ 3,576.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750 x 500 510-4939 5400 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    136
  • Caster Diameter(mm)
    75
  • Specifications
    Finished Product - Swivel Caster x 4 pcs
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Rubber
  • Internal Capacity
    1 unit

Product Description

[Features]
· Made of rubber, it is excellent in impact absorption and produces less noise.
· Effective for carrying long objects and large volumes.

Part Number
D-1TG
D-2TG
D-3TG
D-4TG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,376.00

DOLLIES CONTAINERS 1 Piece(s) 19 Day(s) 630×400 510-4904 4900 1 unit

฿ 3,435.00

DOLLIES CONTAINERS 1 Piece(s) 10 Day(s) 630×500 510-4912 5100 1 unit

฿ 3,503.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750×400 510-4921 5200 1 unit

฿ 3,576.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750 x 500 510-4939 5400 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1