(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Flat trolley with nylon casters

Flat trolley with nylon casters

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,403.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
D-1T
D-2T
D-3T
D-4T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,403.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) 630 400 509-2264 4500 1 unit

฿ 3,466.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 630 500 509-2272 4700 1 unit

฿ 3,535.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750 400 509-2281 4800 1 unit

฿ 3,600.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750 500 509-2299 5000 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    200
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    136
  • Caster Diameter(mm)
    75
  • Specifications
    Finished Product - Swivel Caster x 4 pcs
  • Main Body Material
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Internal Capacity
    1 unit

Product Description

[Features]
· Since it has a welded structure, it is sturdy.

Part Number
D-1T
D-2T
D-3T
D-4T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,403.00

DOLLIES CONTAINERS 1 Piece(s) 12 Day(s) 630 400 509-2264 4500 1 unit

฿ 3,466.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 630 500 509-2272 4700 1 unit

฿ 3,535.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750 400 509-2281 4800 1 unit

฿ 3,600.00

DOLLIES CONTAINERS 1 Piece(s) 1 Day(s) 750 500 509-2299 5000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Effective for carrying long objects and large volume items.

Specification

●Equal Load(kg):200
●Height(mm):136
●Caster Diameter(mm):75
●SPQ(piece):2
●Finished Goods
●Flexible Caster x 4

Materials

●Main Body: Steel
●Caster Brackets: Steel
●Wheel: Nylon