(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Connection Bar for Telescopic Type Container Trolley

Connection Bar for Telescopic Type Container Trolley

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 116.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCD-30
FCD-30SUS
FCD-40
FCD-40SUS
FCD-50
FCD-50SUS
FCD-60
FCD-60SUS
FCD-70
FCD-80
FCD-90
FCD-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Material Length
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 116.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Steel 194 512-5120 200 1 pc.

฿ 283.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Stainless Steel 194 344-4805 180 1 pc.

฿ 138.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day Steel 294 512-5138 300 1 pc.

฿ 343.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) Stainless Steel 294 344-4813 300 1 pc.

฿ 158.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Steel 394 512-5146 400 1 pc.

฿ 443.63

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Stainless Steel 394 344-4821 380 1 pc.

฿ 185.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day Steel 494 512-5154 500 1 pc.

฿ 513.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Stainless Steel 494 344-4830 500 1 pc.

฿ 264.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) Steel 594 512-5162 600 1 pc.

฿ 293.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Steel 694 337-9914 700 1 pc.

฿ 323.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) Steel 794 337-9922 800 1 pc.

฿ 269.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) Steel 894 337-9931 900 1 pc.

Basic Specifications

  • Product Type
    Dolly cart
  • Main body: option
    Option
  • Specifications
    Connector bar for expandable container dollies
  • Internal Capacity
    1 pc.

Product Description

[Features]
· The 9 adjustment holes on one side allow the dimensions to be freely adjusted.

Part Number
FCD-30
FCD-30SUS
FCD-40
FCD-40SUS
FCD-50
FCD-50SUS
FCD-60
FCD-60SUS
FCD-70
FCD-80
FCD-90
FCD-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Main Body Material Length
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 116.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Steel 194 512-5120 200 1 pc.

฿ 283.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Stainless Steel 194 344-4805 180 1 pc.

฿ 138.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day Steel 294 512-5138 300 1 pc.

฿ 343.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) Stainless Steel 294 344-4813 300 1 pc.

฿ 158.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Steel 394 512-5146 400 1 pc.

฿ 443.63

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Stainless Steel 394 344-4821 380 1 pc.

฿ 185.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day Steel 494 512-5154 500 1 pc.

฿ 513.08

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Stainless Steel 494 344-4830 500 1 pc.

฿ 264.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) Steel 594 512-5162 600 1 pc.

฿ 293.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) Steel 694 337-9914 700 1 pc.

฿ 323.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 1 Day(s) Steel 794 337-9922 800 1 pc.

฿ 269.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) Steel 894 337-9931 900 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●You can freely adjust the dimensions with 9 piece adjustment holes on one side.

Specification

●Extendable Container Dolly Connecting Bar