(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Telescopic Type Container Trolley, Stainless Steel 4-Wheel Type

Telescopic Type Container Trolley, Stainless Steel 4-Wheel Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,824.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCD-3030SUS
FCD-3040SUS
FCD-3050SUS
FCD-3060SUS
FCD-4040SUS
FCD-4050SUS
FCD-4060SUS
FCD-5050SUS
FCD-5060SUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,824.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 300~400×300~400 344-8878 4100 1 unit

฿ 4,940.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 400~500×300~400 344-8886 4300 1 unit

฿ 5,090.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 500~600×300~400 344-8894 4500 1 unit

฿ 5,240.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 600~700×300~400 344-8908 4700 1 unit

฿ 5,060.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 400~500×400~500 344-8916 4600 1 unit

฿ 5,208.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 500~600×400~500 344-8924 4700 1 unit

฿ 5,358.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 600~700×400~500 344-8932 5000 1 unit

฿ 5,358.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 500~600×500~600 344-8941 4900 1 unit

฿ 5,506.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 600~700×500~600 344-8959 5100 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Stainless Steel
  • Main body: option
    Main Body
  • Height(mm)
    156
  • Caster Diameter(mm)
    75
  • Specifications
    Assembly type, Swivel Caster 4 pcs
  • Caster Bracket Material
    Stainless Steel (SUS304)
  • Wheel Material
    Nylon
  • Corner Material
    Polypropylene (PP)
  • Connector bar material
    Stainless Steel (SUS304)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Dimensions are adjustable at 10 mm pitch.

Part Number
FCD-3030SUS
FCD-3040SUS
FCD-3050SUS
FCD-3060SUS
FCD-4040SUS
FCD-4050SUS
FCD-4060SUS
FCD-5050SUS
FCD-5060SUS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 4,824.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 300~400×300~400 344-8878 4100 1 unit

฿ 4,940.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 400~500×300~400 344-8886 4300 1 unit

฿ 5,090.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 500~600×300~400 344-8894 4500 1 unit

฿ 5,240.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 600~700×300~400 344-8908 4700 1 unit

฿ 5,060.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 400~500×400~500 344-8916 4600 1 unit

฿ 5,208.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 500~600×400~500 344-8924 4700 1 unit

฿ 5,358.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 600~700×400~500 344-8932 5000 1 unit

฿ 5,358.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 500~600×500~600 344-8941 4900 1 unit

฿ 5,506.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 600~700×500~600 344-8959 5100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1