(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Telescopic Type Container Trolley, Steel 6-Wheel Type

Telescopic Type Container Trolley, Steel 6-Wheel Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,600.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCD6-30100
FCD6-3060
FCD6-3070
FCD6-3080
FCD6-3090
FCD6-40100
FCD6-4060
FCD6-4070
FCD6-4080
FCD6-4090
FCD6-50100
FCD6-5060
FCD6-5070
FCD6-5080
FCD6-5090
FCD6-60100
FCD6-6060
FCD6-6070
FCD6-6080
FCD6-6090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,769.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 1000~1100×300~400 337-9817 6600 1 unit

฿ 3,600.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 600~ 700×300~400 512-5286 5800 1 unit

฿ 3,631.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×300~400 512-5294 6000 1 unit

฿ 3,674.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×300~400 337-9795 6200 1 unit

฿ 3,719.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 900~1000×300~400 337-9809 6400 1 unit

฿ 3,866.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 1000~1100×400~500 337-9841 6900 1 unit

฿ 3,940.00

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) Same day 600~ 700×400~500 512-5308 6100 1 unit

฿ 3,699.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×400~500 512-5316 6300 1 unit

฿ 3,741.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×400~500 337-9825 6500 1 unit

฿ 3,785.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 900~1000×400~500 337-9833 6700 1 unit

฿ 3,899.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 1000~1100×500~600 337-9876 7200 1 unit

฿ 3,729.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 600~ 700×500~600 512-5324 6400 1 unit

฿ 3,764.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×500~600 512-5332 6600 1 unit

฿ 3,806.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×500~600 337-9850 6800 1 unit

฿ 3,848.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 900~1000×500~600 337-9868 7000 1 unit

฿ 3,974.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 1000~1100×600~700 337-9906 7500 1 unit

฿ 3,979.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 600~ 700×600~700 512-5341 6700 1 unit

฿ 3,866.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×600~700 512-5359 6900 1 unit

฿ 3,880.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×600~700 337-9884 7100 1 unit

฿ 3,925.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 900~1000×600~700 337-9892 7300 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    400
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    156
  • Caster Diameter(mm)
    Fixed: 65; Swivel: 75
  • Specifications
    Assembly type, Swivel Caster 4 pcs, Fixed Caster 2 pcs
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Polypropylene (PP)
  • Connector bar material
    Steel
  • Internal Capacity
    1 unit

Product Description

A container cart that can be configured into any desired dimension.
[Features]
· The dimensions can be freely adjusted with 9 holes (10 mm pitch) on one side.
· Eight types of connector bars can be prepared in 100 mm increments, ranging from 300 to 1,000 mm.
[Applications]
· For factories, work rooms, and warehouses as it can be used for transporting various containers.

Part Number
FCD6-30100
FCD6-3060
FCD6-3070
FCD6-3080
FCD6-3090
FCD6-40100
FCD6-4060
FCD6-4070
FCD6-4080
FCD6-4090
FCD6-50100
FCD6-5060
FCD6-5070
FCD6-5080
FCD6-5090
FCD6-60100
FCD6-6060
FCD6-6070
FCD6-6080
FCD6-6090
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 3,769.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 1000~1100×300~400 337-9817 6600 1 unit

฿ 3,600.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 600~ 700×300~400 512-5286 5800 1 unit

฿ 3,631.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×300~400 512-5294 6000 1 unit

฿ 3,674.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×300~400 337-9795 6200 1 unit

฿ 3,719.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 900~1000×300~400 337-9809 6400 1 unit

฿ 3,866.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 1000~1100×400~500 337-9841 6900 1 unit

฿ 3,940.00

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) Same day 600~ 700×400~500 512-5308 6100 1 unit

฿ 3,699.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×400~500 512-5316 6300 1 unit

฿ 3,741.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×400~500 337-9825 6500 1 unit

฿ 3,785.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 900~1000×400~500 337-9833 6700 1 unit

฿ 3,899.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 1000~1100×500~600 337-9876 7200 1 unit

฿ 3,729.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 600~ 700×500~600 512-5324 6400 1 unit

฿ 3,764.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×500~600 512-5332 6600 1 unit

฿ 3,806.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×500~600 337-9850 6800 1 unit

฿ 3,848.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 900~1000×500~600 337-9868 7000 1 unit

฿ 3,974.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 1000~1100×600~700 337-9906 7500 1 unit

฿ 3,979.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 600~ 700×600~700 512-5341 6700 1 unit

฿ 3,866.71

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 700~ 800×600~700 512-5359 6900 1 unit

฿ 3,880.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 800~ 900×600~700 337-9884 7100 1 unit

฿ 3,925.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 900~1000×600~700 337-9892 7300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1