(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Telescopic Type Container Trolley, Steel 4-Wheel Type / Air Caster

Telescopic Type Container Trolley, Steel 4-Wheel Type / Air Caster

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,866.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCD-3030-ALG
FCD-3040-ALG
FCD-3050-ALG
FCD-3060-ALG
FCD-4040-ALG
FCD-4050-ALG
FCD-4060-ALG
FCD-5050-ALG
FCD-5060-ALG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 2,866.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 295~395×295~395 362-1715 3600 1 unit

฿ 2,909.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 395~495×295~395 362-1723 3800 1 unit

฿ 2,954.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 495~595×295~395 362-1731 4000 1 unit

฿ 3,002.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×295~395 362-1740 4200 1 unit

฿ 2,954.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 395~495×395~495 362-1758 4000 1 unit

฿ 2,998.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×395~495 362-1766 4200 1 unit

฿ 3,047.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×395~495 362-1774 4400 1 unit

฿ 3,041.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×495~595 362-1782 4400 1 unit

฿ 3,092.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×495~595 362-1791 4600 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    156
  • Caster Diameter(mm)
    75
  • Specifications
    Assembly type, Swivel Caster 4 pcs
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon Wheel Rubber
  • Corner Material
    Polypropylene (PP)
  • Connector bar material
    Steel
  • Internal Capacity
    1 unit

Product Description

Container cart with silent casters.
[Features]
· Dimensions are adjustable at 10 mm pitch, with an uneven anti-slip surface on the corner resin surface.
· The caster fittings are made of steel. The wheels are made of nylon wheel rubber. The corners are made of polypropylene (PP).
· The connector bar is made of steel.
· Made in Japan.
[Applications]
· Ideal for transport in places where noise should be avoided.

Part Number
FCD-3030-ALG
FCD-3040-ALG
FCD-3050-ALG
FCD-3060-ALG
FCD-4040-ALG
FCD-4050-ALG
FCD-4060-ALG
FCD-5050-ALG
FCD-5060-ALG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 2,866.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 295~395×295~395 362-1715 3600 1 unit

฿ 2,909.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 395~495×295~395 362-1723 3800 1 unit

฿ 2,954.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 495~595×295~395 362-1731 4000 1 unit

฿ 3,002.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×295~395 362-1740 4200 1 unit

฿ 2,954.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 395~495×395~495 362-1758 4000 1 unit

฿ 2,998.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×395~495 362-1766 4200 1 unit

฿ 3,047.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×395~495 362-1774 4400 1 unit

฿ 3,041.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×495~595 362-1782 4400 1 unit

฿ 3,092.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×495~595 362-1791 4600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1