(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Telescopic Type Container Trolley, Steel 4-Wheel Type

Telescopic Type Container Trolley, Steel 4-Wheel Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,164.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCD-3030
FCD-3040
FCD-3050
FCD-3060
FCD-4040
FCD-4050
FCD-4060
FCD-5050
FCD-5060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 2,275.71

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) Same day 295~395×295~395 512-5171 3900 1 unit

฿ 2,164.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 395~495×295~395 512-5189 4100 1 unit

฿ 2,809.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 495~595×295~395 512-5197 4300 1 unit

฿ 2,257.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×295~395 512-5201 4500 1 unit

฿ 2,209.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 395~495×395~495 512-5219 4300 1 unit

฿ 2,251.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×395~495 512-5227 4500 1 unit

฿ 2,465.71

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) Same day 595~695×395~495 512-5235 4700 1 unit

฿ 2,296.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×495~595 512-5243 4700 1 unit

฿ 2,347.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day 595~695×495~595 512-5251 4900 1 unit

Basic Specifications

  • Product Type
    Dolly cart
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Height(mm)
    156
  • Caster Diameter(mm)
    75
  • Specifications
    Assembly type, Swivel Caster 4 pcs
  • Caster Bracket Material
    Steel
  • Wheel Material
    Nylon
  • Corner Material
    Polypropylene (PP)
  • Connector bar material
    Steel
  • Internal Capacity
    1 unit

Product Description

Container dolly cart that can contract and expand.
[Features]
· 4-wheel type which dimensions can be adjusted at 10 mm pitch.
· Caster bracket is steel, wheel is nylon, corners are polypropylene (PP), and connecting bar is steel.
· Made in Japan.
[Applications]
· As it can be stretched, it can be widely used for carrying anything from small objects to large cargo.

Part Number
FCD-3030
FCD-3040
FCD-3050
FCD-3060
FCD-4040
FCD-4050
FCD-4060
FCD-5050
FCD-5060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner frame dimensions length × width
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 2,275.71

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) Same day 295~395×295~395 512-5171 3900 1 unit

฿ 2,164.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 40 Day(s) 395~495×295~395 512-5189 4100 1 unit

฿ 2,809.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 12 Day(s) 495~595×295~395 512-5197 4300 1 unit

฿ 2,257.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 595~695×295~395 512-5201 4500 1 unit

฿ 2,209.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 395~495×395~495 512-5219 4300 1 unit

฿ 2,251.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×395~495 512-5227 4500 1 unit

฿ 2,465.71

ADJUSTABLEFRAMEDOLLIESCONT 1 Piece(s) Same day 595~695×395~495 512-5235 4700 1 unit

฿ 2,296.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) 10 Day(s) 495~595×495~595 512-5243 4700 1 unit

฿ 2,347.00

ADJUSTABLE FRAME DOLLIES CONT 1 Piece(s) Same day 595~695×495~595 512-5251 4900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Dimensions can be freely adjusted with 10mm pitch.

Specification

●Equal Load(kg):300
●Height(mm):156
●Caster Diameter(mm):75
●Assembly Guide:1 person 30 mins
●Assembly Type
●Flexible Caster x 4

Materials

●Caster Brackets: Steel
●Wheel: Nylon
●Corner: Polypropylene(PP)
●Concatenated Bar: Steel