(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electro-Conductive Resin Dolly, Route Van, Swivel, Fixed And All Swivel Types

Electro-Conductive Resin Dolly, Route Van, Swivel, Fixed And All Swivel Types

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,153.45 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPD-500
MPD-500J
MPD-600
MPD-600J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 3,153.45

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) Swivel/Fixed Type 500 370 274-3582 2600 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster x 2 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

฿ 3,388.60

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) Free Swivel 500 370 274-3591 2800 Finished Product - Flat Dolly - Swivel Caster x 4 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

฿ 3,342.50

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) Swivel/Fixed Type 600 400 274-3604 3000 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster x 2 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

฿ 4,031.67

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) Same day Free Swivel 600 400 274-3612 3200 Finished Product - Flat Dolly - Swivel Caster x 4 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Steel
  • Anti-static countermeasures
    Available
  • Main body: option
    Main Body
  • Height(mm)
    112
  • Caster Diameter(mm)
    75
  • Load Platform
    Conductive PP Resin
  • Caster Bracket Material
    Steel
  • Wheel Material
    Conductive Nylon Resin
  • Internal Capacity
    1 unit

Product Description

A flat hand truck with electrical conductivity (surface resistance value: about 10^5 Ω).
[Features]
· Adhesion of dust can be completely eliminated by using the conductive resin top board.
[Applications]
· Convenient for transporting precision instruments.

Part Number
MPD-500
MPD-500J
MPD-600
MPD-600J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Length
(mm)
Width
(mm)
Trusco Code Mass
(g)
Specifications Internal Capacity

฿ 3,153.45

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) Swivel/Fixed Type 500 370 274-3582 2600 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster x 2 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

฿ 3,388.60

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) Free Swivel 500 370 274-3591 2800 Finished Product - Flat Dolly - Swivel Caster x 4 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

฿ 3,342.50

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) 1 Day(s) Swivel/Fixed Type 600 400 274-3604 3000 Finished Product - Flat Dolly - Swivel Caster, Fixed Caster x 2 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

฿ 4,031.67

ELECTRIFICATION CONDUCTIVE RE 1 Piece(s) Same day Free Swivel 600 400 274-3612 3200 Finished Product - Flat Dolly - Swivel Caster x 4 pcs Each, With Non-Slip Rubber (Elastomer Resin) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flat dolly with conductivity.(surface resistivity: approx. 105Ω)

Specification

●Caster Diameter(mm):75
●SPQ(piece):6
●Finished Goods 
●With anti-slip rubber(elastomer resin)

Materials

●Loading Platform: Conductive PP Resin
●Caster Brackets: Steel
●Wheel: Electric Conductive Nylon Resin