(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Donkey Cart Flat Hand Truck (All-Wheel Swivel 4-Wheel Stopper Type)

Dolly, Donkey Cart Flat Hand Truck (All-Wheel Swivel 4-Wheel Stopper Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 315NJJB4

  • Product Type
    Dolly
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    915
  • Width(mm)
    615
  • Height(mm)
    230
  • Caster Diameter(mm)
    130
  • Compatible Stopper
    -
  • Trusco Code
    414-5526
  • Mass(g)
    36000
  • Specifications
    Swivel Caster 4 pcs (Reduced Noise Caster with Radial Bearing) with Brake
  • Load Platform
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    PVC
  • Internal Capacity
    1 unit
Part Number
315NJJB4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 22,921.00

฿ 21,087.32

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    915
  • Width(mm)
    615
  • Height(mm)
    230
  • Caster Diameter(mm)
    130
  • Compatible Stopper
    -
  • Trusco Code
    414-5526
  • Mass(g)
    36000
  • Specifications
    Swivel Caster 4 pcs (Reduced Noise Caster with Radial Bearing) with Brake
  • Load Platform
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    PVC
  • Internal Capacity
    1 unit

Product Description

[Features]
· Ideal for carrying large baggage.
· Equipped with a foot brake that locks all 4 wheels at once.

Specifications of 315NJJB4

  • Product Type
    Dolly
  • Uniform Load(kg)
    300
  • Main Body Material
    Steel
  • Main body: option
    Main Body
  • Length(mm)
    915
  • Width(mm)
    615
  • Height(mm)
    230
  • Caster Diameter(mm)
    130
  • Compatible Stopper
    -
  • Trusco Code
    414-5526
  • Mass(g)
    36000
  • Specifications
    Swivel Caster 4 pcs (Reduced Noise Caster with Radial Bearing) with Brake
  • Load Platform
    Steel
  • Caster Bracket Material
    Steel
  • Wheel Material
    Butadiene Rubber (SBR)
  • Material/mat
    PVC
  • Internal Capacity
    1 unit
Part Number
315NJJB4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 22,921.00

฿ 21,087.32

PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1