- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Dolly, 2 x Coupler For Route Van
Specifications of MP-RK
-
- Product Type
- Dolly
-
- Main Body Material
- Steel
-
- Main body: option
- Option
-
- Length(mm)
- 150
-
- Width(mm)
- 40
-
- Compatible Dolly Model
- MP-500, MP600 Series
-
- Trusco Code
- 507-8733
-
- Specifications
- φ8
-
- Handle Surface Processing
- Bright Chromate Plating finishing
-
- Product material
- Steel
-
- Mass(g/Set)
- 80
-
- Internal Capacity
- 1 Set (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 221.57
|
RESIN DOLLIES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Set (2 pcs) |
Basic Specifications
-
- Product Type
- Dolly
-
- Main Body Material
- Steel
-
- Main body: option
- Option
-
- Length(mm)
- 150
-
- Width(mm)
- 40
-
- Compatible Dolly Model
- MP-500, MP600 Series
-
- Trusco Code
- 507-8733
-
- Specifications
- φ8
-
- Handle Surface Processing
- Bright Chromate Plating finishing
-
- Product material
- Steel
-
- Mass(g/Set)
- 80
-
- Internal Capacity
- 1 Set (2 pcs)
Product Description
[Features]
· Can be used simply by inserting into the joining slot of a route van.
Specifications of MP-RK
-
- Product Type
- Dolly
-
- Main Body Material
- Steel
-
- Main body: option
- Option
-
- Length(mm)
- 150
-
- Width(mm)
- 40
-
- Compatible Dolly Model
- MP-500, MP600 Series
-
- Trusco Code
- 507-8733
-
- Specifications
- φ8
-
- Handle Surface Processing
- Bright Chromate Plating finishing
-
- Product material
- Steel
-
- Mass(g/Set)
- 80
-
- Internal Capacity
- 1 Set (2 pcs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Internal Capacity |
|
฿ 221.57
|
RESIN DOLLIES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
1 Day(s)
|
1 Set (2 pcs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?