(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dolly, Multi Carry, Coupling Kun, Wheel Material, Rubber, Nylon, And Urethane

Dolly, Multi Carry, Coupling Kun, Wheel Material, Rubber, Nylon, And Urethane

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 2,354.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MP-6839G-100
MP-6839N-100
MP-6839U-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Wheel Material Internal Capacity

฿ 2,539.00

RESINDOLLIES 1 Piece(s) Same day Rubber Wheels 510-0925 4500 Rubber 1 unit

฿ 2,354.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Nylon Wheel 510-0933 3800 Nylon 1 unit

฿ 2,602.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Urethane Casters 510-0941 3900 Urethane 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    150
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Color
    Green
  • Length(mm)
    680
  • Width(mm)
    390
  • Height(mm)
    148
  • Caster Diameter(mm)
    100
  • Compatible Stopper
    -
  • Specifications
    Finished Product - Flat Dolly - Swivel Caster x 4 pcs
  • Load Platform
    Polypropylene (PP)
  • Caster Bracket Material
    Steel
  • Internal Capacity
    1 unit

Product Description

Flat hand truck that comes with a handle for easy carrying.
[Features]
· Handle holes are in 3 locations and 1 unit can easily carry 4.5 kg of weight.
· Rubber caster specification with excellent impact absorption properties, ideal for uneven road surfaces.
· The load platform is made of polypropylene (PP). The caster fittings are made of steel. The wheels are made of rubber.
· Made in Japan.
[Applications]
· Ideal for transport in factories and warehouses.

Part Number
MP-6839G-100
MP-6839N-100
MP-6839U-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Trusco Code Mass
(g)
Wheel Material Internal Capacity

฿ 2,539.00

RESINDOLLIES 1 Piece(s) Same day Rubber Wheels 510-0925 4500 Rubber 1 unit

฿ 2,354.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Nylon Wheel 510-0933 3800 Nylon 1 unit

฿ 2,602.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Urethane Casters 510-0941 3900 Urethane 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load(kg):150
●Color:Green
●L x W x H(mm):680 x 390 x 148
●Caster Diameter(mm):100
●Finished Goods
●Flexible Caster x 4

Materials

●Loading Platform: Polypropylene(PP)
●Caster Brackets: Steel