(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Flat Dolly, Route Van

Plastic Flat Dolly, Route Van

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,593.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MP-500 SALE
MP-500-B
MP-500-O
MP-500J SALE
MP-500J-B
MP-500J-O
MP-500S
MP-600
MP-600J SALE
MP-600S SALE
MPB-502-B
MPB-502-GN
MPB-503-B
MPB-503-GN
MPB-602-B
MPB-602-GN
MPB-603-B
MPB-603-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Specifications Caster Bracket Material Wheel Material Wheel Internal Capacity

฿ 1,593.00

฿ 1,099.17

RESIN DOLLIES 1 Piece(s) Same day Swivel/Fixed Type Green 500 370 112 504-2453 2500 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,624.90

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Blue 500 370 112 504-2500 2500 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,593.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Orange 500 370 112 504-2518 2500 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,885.00

฿ 1,300.27

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Green 500 370 112 504-2461 2500 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 2,059.98

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Type Blue 500 370 112 820-6424 2500 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,885.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Free Swivel Type Orange 500 370 112 512-7874 2500 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 2,467.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Green 500 370 112 300-9386 2560 Finished Product - Caster With Swivel Stopper, Fixed Caster x 2 pcs Each Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,696.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Swivel/Fixed Type Green 600 400 112 504-2526 2650 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,998.00

฿ 1,378.22

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Green 600 400 112 504-2534 2650 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 2,579.00

฿ 1,779.25

RESIN DOLLIES 1 Piece(s) Same day Caster with a stopper type Green 600 400 112 300-9394 2830 Finished Product - Caster With Swivel Stopper, Fixed Caster x 2 pcs Each Steel Nylon (100% reclaimed material) - 1 unit

฿ 3,534.46

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2-stage Blue 515 385 627 414-4198 4700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 3,534.46

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2-stage Green 515 385 627 414-4201 4700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,040.52

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage Blue 515 385 880 414-4236 6700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,040.52

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage Green 515 385 880 414-4244 6700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 3,866.71

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 2-stage Blue 615 415 627 414-4350 5400 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 3,866.71

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 2-stage Green 615 415 627 414-4368 5400 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,405.76

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 3-stage Blue 615 415 880 414-4392 7800 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,405.76

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 3-stage Green 615 415 880 414-4406 7800 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    100
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Caster Diameter(mm)
    75
  • Compatible Stopper
    -
  • Load Platform
    Recycled Polypropylene (PP) 100% Recycled Material
  • Internal Capacity
    1 unit

Product Description

The load-carrying tray has a sturdy rib construction, is easy to move, lightweight, and portable, and is the most standard resin-made flat trolley.
[Features]
· φ75 (75 mm diameter) nylon casters used for toughness, light weight, and uniform load resistance up to 100 kg.
· There is non-slip rubber in 4 locations on the table.
· Slip resistant patterns are engraved on the table and the outer stripe structure is also raised.
· Material: (Load platform) Recycled polypropylene (PP), 100% recycled material, (Caster bracket) Steel.
· Material: (Wheel) Nylon (100% reclaimed material).
[Applications]
· Its maneuverability is useful for transport of copy paper, etc. in narrow spaces, such as offices.
· For lightweight cargo transport in factories, work sites, etc.

Part Number
MP-500 SALE
MP-500-B
MP-500-O
MP-500J SALE
MP-500J-B
MP-500J-O
MP-500S
MP-600
MP-600J SALE
MP-600S SALE
MPB-502-B
MPB-502-GN
MPB-503-B
MPB-503-GN
MPB-602-B
MPB-602-GN
MPB-603-B
MPB-603-GN
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Color Length
(mm)
Width
(mm)
Height
(mm)
Trusco Code Mass
(g)
Specifications Caster Bracket Material Wheel Material Wheel Internal Capacity

฿ 1,593.00

฿ 1,099.17

RESIN DOLLIES 1 Piece(s) Same day Swivel/Fixed Type Green 500 370 112 504-2453 2500 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,624.90

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Blue 500 370 112 504-2500 2500 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,593.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Swivel/Fixed Type Orange 500 370 112 504-2518 2500 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,885.00

฿ 1,300.27

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Green 500 370 112 504-2461 2500 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 2,059.98

RESIN DOLLIES 1 Piece(s) 1 Day(s) Free Swivel Type Blue 500 370 112 820-6424 2500 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,885.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Free Swivel Type Orange 500 370 112 512-7874 2500 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 2,467.00

RESIN DOLLIES 1 Piece(s) 1 Day(s) Caster with a stopper type Green 500 370 112 300-9386 2560 Finished Product - Caster With Swivel Stopper, Fixed Caster x 2 pcs Each Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,696.00

RESIN DOLLIES 1 Piece(s) 12 Day(s) Swivel/Fixed Type Green 600 400 112 504-2526 2650 Finished product Steel Nylon (100% reclaimed material) - 1 unit

฿ 1,998.00

฿ 1,378.22

RESIN DOLLIES 1 Piece(s) Same day Free Swivel Type Green 600 400 112 504-2534 2650 Finished Product - Swivel Caster x 4 pcs Steel Nylon (100% reclaimed material) - 1 unit

฿ 2,579.00

฿ 1,779.25

RESIN DOLLIES 1 Piece(s) Same day Caster with a stopper type Green 600 400 112 300-9394 2830 Finished Product - Caster With Swivel Stopper, Fixed Caster x 2 pcs Each Steel Nylon (100% reclaimed material) - 1 unit

฿ 3,534.46

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2-stage Blue 515 385 627 414-4198 4700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 3,534.46

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 2-stage Green 515 385 627 414-4201 4700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,040.52

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage Blue 515 385 880 414-4236 6700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,040.52

RESIN PLATFORM TRUCKS 1 Piece(s) 10 Day(s) 3-stage Green 515 385 880 414-4244 6700 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 3,866.71

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 2-stage Blue 615 415 627 414-4350 5400 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 3,866.71

RESIN PLATFORM TRUCKS 1 Piece(s) 19 Day(s) 2-stage Green 615 415 627 414-4368 5400 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,405.76

RESIN PLATFORM TRUCKS 1 Piece(s) 12 Day(s) 3-stage Blue 615 415 880 414-4392 7800 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

฿ 5,405.76

RESIN PLATFORM TRUCKS 1 Piece(s) 40 Day(s) 3-stage Green 615 415 880 414-4406 7800 Assembled product, Swivel Caster, Fixed Caster 2 pcs Each 3 Stage Type Steel (Trivalent Chrome Plating) - Nylon Resin 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Equal Load(kg):100

Materials

●Loading Platform: Recycled Polypropylene(PP) Recycled Material 100%